Packaging information
| Package | Pins VSSOP (DGK) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the XTR117
- Low quiescent current: 130µA
- 5V regulator for external circuits
- Low span error: 0.05%
- Low nonlinearity error: 0.003%
- Wide-loop supply range: 7.5V to 36V
- Temperature range: –40°C to +125°C
- Packages: VSON-8 and VSSOP-8
Description for the XTR117
The XTR117 is a precision current output converter designed to transmit analog 4mA to 20mA signals over an industry-standard current loop. The device provides accurate current scaling and output current limit functions.
The on-chip voltage regulator (5V) can be used to power external circuitry. A current return pin (IRET) senses any current used in external circuitry to provide an accurate control of the output current.
The XTR117 is a fundamental building block of smart sensors using 4mA to 20mA current transmission.
The XTR117 is specified for operation over the extended industrial temperature range, –40°C to +125°C.