A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ADS62P43 ACTIVE Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) Similar specs and data interface

Product details

Sample rate (max) (Msps) 80 Resolution (Bits) 14 Number of input channels 2 Interface type Parallel CMOS Analog input BW (MHz) 1000 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 600 Architecture Pipeline SNR (dB) 74 ENOB (bit) 12 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 80 Resolution (Bits) 14 Number of input channels 2 Interface type Parallel CMOS Analog input BW (MHz) 1000 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 600 Architecture Pipeline SNR (dB) 74 ENOB (bit) 12 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer No
WQFN (NKA) 60 81 mm² 9 x 9
  • Internal Sample-and-Hold Circuit and Precision Reference
  • Low Power Consumption
  • Clock Duty Cycle Stabilizer
  • Single +3.0V Supply Operation
  • Power-Down Mode
  • Offset Binary or 2's Complement Output Data Format
  • 60-Pin WQFN Package, (9x9x0.8mm, 0.5mm Pin-Pitch)

Key Specification

  • Resolution 14 Bits
  • Conversion Rate 80 MSPS
  • SNR (fIN = 170 MHz) 71 dBFS (typ)
  • SFDR (fIN = 170 MHz) 83 dBFS (typ)
  • Full Power Bandwidth 1 GHz (typ)
  • Power Consumption 600 mW (typ)

All trademarks are the property of their respective owners.

  • Internal Sample-and-Hold Circuit and Precision Reference
  • Low Power Consumption
  • Clock Duty Cycle Stabilizer
  • Single +3.0V Supply Operation
  • Power-Down Mode
  • Offset Binary or 2's Complement Output Data Format
  • 60-Pin WQFN Package, (9x9x0.8mm, 0.5mm Pin-Pitch)

Key Specification

  • Resolution 14 Bits
  • Conversion Rate 80 MSPS
  • SNR (fIN = 170 MHz) 71 dBFS (typ)
  • SFDR (fIN = 170 MHz) 83 dBFS (typ)
  • Full Power Bandwidth 1 GHz (typ)
  • Power Consumption 600 mW (typ)

All trademarks are the property of their respective owners.

The ADC14DC080 is a high-performance CMOS analog-to-digital converter capable of converting two analog input signals into 14-bit digital words at rates up to 80 Mega Samples Per Second (MSPS). These converters use a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1 GHz. The ADC14DC080 may be operated from a single +3.0V power supply. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs provide a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC14DC080 can be operated with an external 1.2V reference. Output data format (offset binary versus 2's complement) and duty cycle stabilizer are pin-selectable. The duty cycle stabilizer maintains performance over a wide range of clock duty cycles.

The ADC14DC080 is available in a 60-lead WQFN package and operates over the industrial temperature range of −40°C to +85°C.

The ADC14DC080 is a high-performance CMOS analog-to-digital converter capable of converting two analog input signals into 14-bit digital words at rates up to 80 Mega Samples Per Second (MSPS). These converters use a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1 GHz. The ADC14DC080 may be operated from a single +3.0V power supply. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs provide a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC14DC080 can be operated with an external 1.2V reference. Output data format (offset binary versus 2's complement) and duty cycle stabilizer are pin-selectable. The duty cycle stabilizer maintains performance over a wide range of clock duty cycles.

The ADC14DC080 is available in a 60-lead WQFN package and operates over the industrial temperature range of −40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC14DC080 Rev. B created in error (use for next update) datasheet (Rev. B) 02 Apr 2013
User guide ADC14DC105EB and ADC12DC105EB Evaluation Board User Guide (Rev. A) 11 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

WAVEVISION5 WaveVision 5 Software

WaveVision 5 software is part of the WaveVision evaluation system that also includes WaveVision 5 Data Capture Board. The WaveVision 5 system is an easy-to-use data acquisition and analysis tool, designed to help users evaluate Texas Instruments' Signal Path solutions.

While WaveVision 5 software (...)

Supported products & hardware

Supported products & hardware

Products
High-speed ADCs (≥10 MSPS)
ADC08D1020 8-Bit, Dual 1.0 GSPS or Single 2.0 GSPS, Analog-to-Digital Converter (ADC) ADC08D1520 8-Bit, Dual 1.5-GSPS or Single 3.0-GSPS Analog-to-Digital Converter (ADC) ADC10D1000 10-Bit, Dual 1.0-GSPS or Single 2.0-GSPS Analog-to-Digital Converter (ADC) ADC10D1500 10-Bit, Dual 1.5-GSPS or Single 3.0-GSPS Analog-to-Digital Converter (ADC) ADC10DV200 Dual-Channel, 10-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADC12D1000 12-Bit, Dual 1.0-GSPS or Single 2.0-GSPS Analog-to-Digital Converter (ADC) ADC12D1000RF 12-Bit, Dual 1.0-GSPS or Single 2.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12D1600 12-bit, dual 1.6-GSPS or single 3.2-GSPS analog-to-digital converter (ADC) ADC12D1600RF 12-bit, dual 1.6-GSPS or single 3.2-GSPS, RF-sampling analog-to-digital converter (ADC) ADC12D1800 12-bit, dual 1.8GSPS or single 3.6GSPS analog-to-digital converter (ADC) ADC12D1800RF 12-Bit, Dual 1.8GSPS or Single 3.6GSPS, RF-Sampling Analog-to-Digital Converter (ADC) ADC12D500RF 12-Bit, Dual 500-MSPS or Single 1.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12D800RF 12-Bit, Dual 800-MSPS or Single 1.6-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC14DC080 Dual-Channel, 14-Bit, 80-MSPS, 1.0-GHz Input Bandwidth Analog-to-Digital Converter (ADC) ADC16DV160 Dual-Channel, 16-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADC16V130 16-Bit, 130-MSPS Analog-to-Digital Converter (ADC)
Hardware development
Evaluation board
ADC08D1520RB The ADC08D1520RB: Low-Power, 8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS A/D Converter Reference Board ADC12D1600RB 12-bit, dual 1.6-/1.8-GSPS or single 3.2-/3.6-GSPS ADC reference board ADC16DV160HFEB ADC16DV160HFEB Evaluation Board LM98640CVAL Dual Channel, 14-Bit, 40 MSPS Analog Front End with LVDS Output WAVEVSN-BRD-5.1 WaveVision 5 Data Capture Board Version 5.1
Software
Application software & framework
WAVEVISION5 Data acquisition and analysis software
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (NKA) 60 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos