Product details

Sample rate (max) (Msps) 80 Resolution (Bits) 12 Number of input channels 4 Interface type Serial LVDS Analog input BW (MHz) 540 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 288 Architecture Pipeline SNR (dB) 70.9 ENOB (bit) 11.5 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 80 Resolution (Bits) 12 Number of input channels 4 Interface type Serial LVDS Analog input BW (MHz) 540 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 288 Architecture Pipeline SNR (dB) 70.9 ENOB (bit) 11.5 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RTQ) 56 64 mm² 8 x 8
  • Quad Channel
  • 12-Bit Resolution
  • Single Supply: 1.8 V
  • Serial LVDS Interface
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 70.2 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 98 mW/Ch at 125 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither and Chopper
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 14-Bit Version
  • Package: VQFN-56 (8 mm × 8 mm)
  • Quad Channel
  • 12-Bit Resolution
  • Single Supply: 1.8 V
  • Serial LVDS Interface
  • Flexible Input Clock Buffer with Divide-by-1, -2, -4
  • SNR = 70.2 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 98 mW/Ch at 125 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither and Chopper
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible with 14-Bit Version
  • Package: VQFN-56 (8 mm × 8 mm)

The ADC342x are a high-linearity, ultra-low power, quad-channel, 12-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design and the SYSREF input enables complete system synchronization. The ADC342x family supports serial low-voltage differential signaling (LVDS) in order to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 12-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs.

The ADC342x are a high-linearity, ultra-low power, quad-channel, 12-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design and the SYSREF input enables complete system synchronization. The ADC342x family supports serial low-voltage differential signaling (LVDS) in order to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 12-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ADC342x Quad-Channel, 12-Bit, 25-MSPS to 125-MSPS, Analog-to-Digital Converter datasheet (Rev. A) PDF | HTML 30 Sep 2015
EVM User's guide ADC3xxxEVM and ADC3xJxxEVM User's Guide (Rev. D) 24 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3423EVM — ADC3423 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module

The ADC3423 EVM demonstrates the performance of a low power quad 80Msps 12 bit ADC.  It includes the ADC3423 device and TI voltage regulators to provide the necessary voltages.  The input for the ADC is by default connected to the transformer input which can be connected to a 50 ohm (...)

User guide: PDF
Not available on TI.com
Simulation model

ADC3444 IBIS Model

SLAM232.ZIP (36 KB) - IBIS Model
Simulation model

ADC3xxx Pspice Model

SLAM228.ZIP (15 KB) - PSpice Model
Simulation model

ADC3xxx TINA Model

SLAM226.ZIP (3 KB) - TINA-TI Spice Model
Simulation model

ADC3xxx TINA Reference Design

SLAM227.TSC (1083 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RTQ) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos