ADS1196

ACTIVE

Low-Power, 6-Channel, 16-Bit Analog Front-End for ECG

Product details

Applications 5-lead ECG, 6-lead ECG, Patient monitoring Number of input channels 6 Resolution (Bits) 16 Interface type SPI Operating temperature range (°C) 0 to 70 Rating Catalog
Applications 5-lead ECG, 6-lead ECG, Patient monitoring Number of input channels 6 Resolution (Bits) 16 Interface type SPI Operating temperature range (°C) 0 to 70 Rating Catalog
NFBGA (ZXG) 64 64 mm² 8 x 8 TQFP (PAG) 64 144 mm² 12 x 12
  • Eight Low-Noise PGAs and
    Eight High-Resolution ADCs (ADS1198)
  • Low Power: 0.55mW/channel
  • Input-Referred Noise:
    12µVPP (150Hz BW, G = 6)
  • Input Bias Current: 200pA
  • Data Rate: 125SPS to 8kSPS
  • CMRR: –105dB
  • Programmable Gain: 1, 2, 3, 4, 6, 8, or 12
  • Supports AAMI EC11, EC13, IEC60601-1, IEC60601-2-27, and IEC60601-2-51 Standards
  • Supplies: Unipolar or Bipolar
    • Analog: 2.7V to 5.25V
    • Digital: 1.65V to 3.6V
  • Built-In Right Leg Drive Amplifier, Lead-Off Detection, WCT, Test Signals
  • Pace Detection Channel Select
  • Built-In Oscillator and Reference
  • Flexible Power-Down, Standby Mode
  • SPI™-Compatible Serial Interface
  • Operating Temperature Range:
    0°C to +70°C
  • Eight Low-Noise PGAs and
    Eight High-Resolution ADCs (ADS1198)
  • Low Power: 0.55mW/channel
  • Input-Referred Noise:
    12µVPP (150Hz BW, G = 6)
  • Input Bias Current: 200pA
  • Data Rate: 125SPS to 8kSPS
  • CMRR: –105dB
  • Programmable Gain: 1, 2, 3, 4, 6, 8, or 12
  • Supports AAMI EC11, EC13, IEC60601-1, IEC60601-2-27, and IEC60601-2-51 Standards
  • Supplies: Unipolar or Bipolar
    • Analog: 2.7V to 5.25V
    • Digital: 1.65V to 3.6V
  • Built-In Right Leg Drive Amplifier, Lead-Off Detection, WCT, Test Signals
  • Pace Detection Channel Select
  • Built-In Oscillator and Reference
  • Flexible Power-Down, Standby Mode
  • SPI™-Compatible Serial Interface
  • Operating Temperature Range:
    0°C to +70°C

The ADS1194/6/8 are a family of multichannel, simultaneous sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator.

With its high levels of integration and exceptional performance, the ADS1194/6/8 family enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The ADS1194/6/8 have a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Additionally, any configuration of input channels can be selected for derivation of the right leg drive (RLD) output signal. The ADS1194/6/8 operate at data rates as high as 8kSPS, thereby allowing the implementation of software pace detection. Lead-off detection can be implemented internal to the device, either with a pull-up/pull-down resistor or an excitation current sink/source. Three integrated amplifiers generate the Wilson Center Terminal (WCT) and the Goldberger terminals (GCT) required for a standard 12-lead medical electrocardiogram (ECG).

Multiple ADS1194/6/8 devices can be cascaded in high channel count systems in a daisy-chain configuration.

Package options include a tiny 8mm × 8mm, 64-ball BGA and a TQFP-64. Both packages are specified over the temperature range of 0°C to +70°C.

The ADS1194/6/8 are a family of multichannel, simultaneous sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator.

With its high levels of integration and exceptional performance, the ADS1194/6/8 family enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The ADS1194/6/8 have a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Additionally, any configuration of input channels can be selected for derivation of the right leg drive (RLD) output signal. The ADS1194/6/8 operate at data rates as high as 8kSPS, thereby allowing the implementation of software pace detection. Lead-off detection can be implemented internal to the device, either with a pull-up/pull-down resistor or an excitation current sink/source. Three integrated amplifiers generate the Wilson Center Terminal (WCT) and the Goldberger terminals (GCT) required for a standard 12-lead medical electrocardiogram (ECG).

Multiple ADS1194/6/8 devices can be cascaded in high channel count systems in a daisy-chain configuration.

Package options include a tiny 8mm × 8mm, 64-ball BGA and a TQFP-64. Both packages are specified over the temperature range of 0°C to +70°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low-Power, 8-Channel, 16-Bit Analog Front-End for Biopotential Measurements datasheet (Rev. C) 29 Nov 2011

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​