A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW ADS8681W ACTIVE 16-bit, 1MSPS, one-channel, wide bandwidth SAR ADC with programmable input ranges on +5V supply Higher speed, increased bandwith

Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 100 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -25 to 85 Power consumption (typ) (mW) 81.5 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 86 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (Bits) 16 Sample rate (max) (ksps) 100 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -25 to 85 Power consumption (typ) (mW) 81.5 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 86 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • 100kHz min SAMPLING RATE
  • STANDARD ±10V INPUT RANGE
  • 86dB min SINAD WITH 20kHz INPUT
  • ±3.0 LSB max INL
  • DNL: 16 Bits No Missing Codes
  • SINGLE +5V SUPPLY OPERATION
  • PIN-COMPATIBLE WITH 12-BIT ADS7804
  • USES INTERNAL OR EXTERNAL REFERENCE
  • FULL PARALLEL DATA OUTPUT
  • 100mW max POWER DISSIPATION
  • 0.3" DIP-28 AND SO-28

Note: Recommended Voltage Reference: REF02 and REF102

  • 100kHz min SAMPLING RATE
  • STANDARD ±10V INPUT RANGE
  • 86dB min SINAD WITH 20kHz INPUT
  • ±3.0 LSB max INL
  • DNL: 16 Bits No Missing Codes
  • SINGLE +5V SUPPLY OPERATION
  • PIN-COMPATIBLE WITH 12-BIT ADS7804
  • USES INTERNAL OR EXTERNAL REFERENCE
  • FULL PARALLEL DATA OUTPUT
  • 100mW max POWER DISSIPATION
  • 0.3" DIP-28 AND SO-28

Note: Recommended Voltage Reference: REF02 and REF102

The ADS7805 is a complete 16-bit sampling, Analog-to-Digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, Successive Approximation Register (SAR) A/D converter with Sample-and-Hold (S/H), reference, clock, interface for microprocessor use, and 3-state output drivers.

The ADS7805 is specified at a 100kHz sampling rate and ensured over the full temperature range. Laser-trimmed scaling resistors provide an industry-standard ±10V input range while the innovative design allows operation from a single +5V supply, with power dissipation under 100mW.

The ADS7805 is available in a 0.3" DIP-28 and an SO-28 package. Both are fully specified for operation over the industrial -25°C to +85°C range; however, they will function over the -40°C to +85°C temperature range.

The ADS7805 is a complete 16-bit sampling, Analog-to-Digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, Successive Approximation Register (SAR) A/D converter with Sample-and-Hold (S/H), reference, clock, interface for microprocessor use, and 3-state output drivers.

The ADS7805 is specified at a 100kHz sampling rate and ensured over the full temperature range. Laser-trimmed scaling resistors provide an industry-standard ±10V input range while the innovative design allows operation from a single +5V supply, with power dissipation under 100mW.

The ADS7805 is available in a 0.3" DIP-28 and an SO-28 package. Both are fully specified for operation over the industrial -25°C to +85°C range; however, they will function over the -40°C to +85°C temperature range.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS8685 ACTIVE 16-Bit, 500-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply Higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 16-Bit 10µs Sampling CMOS Analog-to-Digital Converter datasheet (Rev. D) 29 Sep 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​