BUF12840
- 10-BIT RESOLUTION
- 12-CHANNEL P-GAMMA
- READS FROM EXTERNAL EEPROM
- TWO INDEPENDENT PIN-SELECTABLE MEMORY BANKS
- RAIL-TO-RAIL OUTPUT:
- 300mV Min Swing-to-Rail (10mA)
- 200mV Min Swing-to-Rail (5mA)
- LOW SUPPLY CURRENT
- SUPPLY VOLTAGE: 9V to 20V
- DIGITAL SUPPLY: 2V to 5.5V
- TWO-WIRE INTERFACE: Supports 400kHz and 3.4MHz Operation
- APPLICATIONS
- TFT-LCD REFERENCE DRIVERS
All other trademarks are the property of their respective owners
The BUF12840 offers 12 programmable gamma channels with external electrically erasable programmable read-only memory (EEPROM) read capabilities.
The BUF12840 has two separate memory banks that allow simultaneous storage of two different gamma curves to facilitate switching between gamma curves.
All gamma channels offer a rail-to-rail output that typically swings to within 200mV of either supply rail with a 5mA load. All channels are programmed using a two-wire interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.
The BUF12840 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF12840 is offered in a QFN-24 package, and is specified from –40°C to +95°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Prog Gamma-Voltage Generator w/ Integrated 2-Bank Memory & External EEPROM datasheet (Rev. A) | 12 Jul 2011 | |
EVM User's guide | BUF12840EVM User Guide (Rev. A) | 31 May 2016 | ||
Application note | Driving Capacitive Loads with Gamma Buffers | 20 Nov 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BUF12840EVM — BUF12840 Evalution Module
The BUF12840EVM is a platform for evaluating the performance of the BUF12840 under various signal, reference, and supply conditions.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.