A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Pin-for-pin with same functionality to the compared device
TMUX4052 ACTIVE +/-12-V, 4:1, 2-channel multiplexer with 1.8-V logic compatible logic 24-V mux with 1.8-V logic and smaller package options

Product details

Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 40 CON (typ) (pF) 12 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 200 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 10 Negative rail supply voltage (max) (V) 0
Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 40 CON (typ) (pF) 12 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 200 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 10 Negative rail supply voltage (max) (V) 0
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Qualified for automotive applications
  • Wide analog input voltage range: ±5V maximum
  • Low ON-resistance:
    • 70Ω typical (VCC – VEE = 4.5V)
    • 40Ω typical (VCC – VEE = 9V)
  • Low crosstalk between switches
  • Fast switching and propagation speeds
  • Break-before-make switching
  • Wide operating temperature range: –40°C to +125°C
  • Operation control voltage: 4.5V to 5.5V
  • Switch voltage: 0V to 10V
  • Direct LSTTL input logic compatibility VIL = 0.8V maximum, VIH = 2V minimum
  • CMOS input compatibility II ≤ 1µA at VOL, VOH
  • Qualified for automotive applications
  • Wide analog input voltage range: ±5V maximum
  • Low ON-resistance:
    • 70Ω typical (VCC – VEE = 4.5V)
    • 40Ω typical (VCC – VEE = 9V)
  • Low crosstalk between switches
  • Fast switching and propagation speeds
  • Break-before-make switching
  • Wide operating temperature range: –40°C to +125°C
  • Operation control voltage: 4.5V to 5.5V
  • Switch voltage: 0V to 10V
  • Direct LSTTL input logic compatibility VIL = 0.8V maximum, VIH = 2V minimum
  • CMOS input compatibility II ≤ 1µA at VOL, VOH

The CDx4HC405x and CDx4HCT405x device is a digitally controlled analog switch that uses silicon gate CMOS technology to achieve operating speeds similar to LSTTL with the low-power consumption of standard CMOS integrated circuits.

This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range (for example, VCC to VEE). It is a bidirectional switch that allows any analog input to be used as an output and vice versa. The switch has low ON resistance and low OFF leakages. In addition, this device has an enable control that, when high, disables all switches to their OFF state.

The CDx4HC405x and CDx4HCT405x device is a digitally controlled analog switch that uses silicon gate CMOS technology to achieve operating speeds similar to LSTTL with the low-power consumption of standard CMOS integrated circuits.

This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range (for example, VCC to VEE). It is a bidirectional switch that allows any analog input to be used as an output and vice versa. The switch has low ON resistance and low OFF leakages. In addition, this device has an enable control that, when high, disables all switches to their OFF state.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMUX1309 ACTIVE 2-channel, 4:1 general-purpose analog multiplexer with 1.8-V logic control Upgraded 1.8-V logic support and smaller package options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet CDx4HC405x, CD4HCT405x High-Speed CMOS Logic Analog Multiplexer and Demultiplexer datasheet (Rev. N) PDF | HTML 10 Apr 2024
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos