Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 30 CON (typ) (pF) 5 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 200 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 10 Negative rail supply voltage (max) (V) 0
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 30 CON (typ) (pF) 5 ON-state leakage current (max) (µA) 1 Bandwidth (MHz) 200 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 10 Negative rail supply voltage (max) (V) 0
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Wide analog-input-voltage range:

    VCC - VEE: 0V to 10V

  • Low ON resistance:
    • 45Ω (typical): VCC = 4.5V
    • 35Ω (typical): VCC = 6V
    • 30Ω (typical): VCC – VEE = 9V
  • Fast switching and propagation delay times
  • Low OFF leakage current
  • Built-in break-before-make switching
  • Logic-level translation to enable 5V logic to accommodate ±5 V analog signals
  • Wide operating temperature range: -55°C to 125°C
  • HC types:
    • 2V to 10V operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT types:
    • Direct LSTTL input logic compatibility, VIL= 0.8V (maximum), VIH = 2V (minimum)
    • CMOS input compatibility, II ≤ 1 µA at VOL, VOH
  • Wide analog-input-voltage range:

    VCC - VEE: 0V to 10V

  • Low ON resistance:
    • 45Ω (typical): VCC = 4.5V
    • 35Ω (typical): VCC = 6V
    • 30Ω (typical): VCC – VEE = 9V
  • Fast switching and propagation delay times
  • Low OFF leakage current
  • Built-in break-before-make switching
  • Logic-level translation to enable 5V logic to accommodate ±5 V analog signals
  • Wide operating temperature range: -55°C to 125°C
  • HC types:
    • 2V to 10V operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT types:
    • Direct LSTTL input logic compatibility, VIL= 0.8V (maximum), VIH = 2V (minimum)
    • CMOS input compatibility, II ≤ 1 µA at VOL, VOH

The ’HC4316 and CD74HCT4316 contain four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

In addition these devices contain logic-level translation circuits that provide for analog signal switching of voltages between ±5V via 5V logic. Each switch is turned on by a high-level voltage on its select input (S) when the common Enable (E) is Low. A High E disables all switches. The digital inputs can swing between VCC and GND; the analog inputs/outputs can swing between VCC as a positive limit and VEE as a negative limit. Voltage ranges are shown in Figure 13-1 and Figure 13-2.

The ’HC4316 and CD74HCT4316 contain four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

In addition these devices contain logic-level translation circuits that provide for analog signal switching of voltages between ±5V via 5V logic. Each switch is turned on by a high-level voltage on its select input (S) when the common Enable (E) is Low. A High E disables all switches. The digital inputs can swing between VCC and GND; the analog inputs/outputs can swing between VCC as a positive limit and VEE as a negative limit. Voltage ranges are shown in Figure 13-1 and Figure 13-2.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TMUX6111 ACTIVE 5-pA, ±16.5-V, 1:1 (SPST), 4-channel precision analog switch (active low) Lower leakage current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet CDx4HCx4316 High-Speed CMOS Logic Quad Analog Switch with Level Translation datasheet (Rev. E) PDF | HTML 16 Jul 2024
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos