CDCE62005
- Superior Performance:
- Low Noise Clock Generator: 550 fs rms typical (10 kHz to 20 MHz Integration Bandwidth),
FC = 100 MHz - Low Noise Jitter Cleaner: 2.6 ps rms typical (10 kHz to 20 MHz Integration Bandwidth),
FC = 100 MHz
- Low Noise Clock Generator: 550 fs rms typical (10 kHz to 20 MHz Integration Bandwidth),
- Flexible Frequency Planning:
- 5 Fully Configurable Outputs: LVPECL, LVDS, LVCMOS and Special High Swing Output Modes
- Unique Dual-VCO Architecture Supports a Wide Tuning Range: 1.750 GHz to 2.356 GHz
- Output Frequency Ranges from 4.25 MHz to 1.175 GHz in Synthesizer Mode
- Output Frequency up to 1.5 GHz in Fan-Out Mode
- Independent Coarse Skew Control on all Outputs
- High Flexibility:
- Integrated EEPROM Determines Device Configuration at Power-up
- Smart Input Multiplexer Automatically Switches Between One of Three Reference Inputs
- 7-mm × 7-mm 48-Pin VQFN Package (RGZ)
- –40°C to +85°C Temperature Range
The CDCE62005 is a high performance clock generator and distributor featuring low output jitter, a high degree of configurability via a SPI interface, and programmable start up modes determined by on-chip EEPROM. Specifically tailored for clocking data converters and high-speed digital signals, the CDCE62005 achieves jitter performance well under 1 ps RMS (10 kHz to 20 MHz integration bandwidth).
The CDCE62005 incorporates a synthesizer block with partially integrated loop filter, a clock distribution block including programmable output formats, and an input block featuring an innovative smart multiplexer. The clock distribution block includes five individually programmable outputs that can be configured to provide different combinations of output formats (LVPECL, LVDS, LVCMOS). Each output can also be programmed to a unique output frequency (up to 1.5 GHz) and skew relationship via a programmable delay block (note that frequency range depends on operational mode and output format selected). If all outputs are configured in single-ended mode (for example, LVCMOS), the CDCE62005 supports up to ten outputs. Each output can select one of four clock sources to condition and distribute including any of the three clock inputs or the output of the frequency synthesizer. The input block includes two universal differential inputs which support frequencies in the range of 40 kHz to 500 MHz and an auxiliary input that can be configured to connect to an external crystal via an on chip oscillator block.
The smart input multiplexer has two modes of operation, manual and automatic. In manual mode, the user selects the synthesizer reference via the SPI interface. In automatic mode, the input multiplexer will automatically select between the highest priority input clock available.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CDCE62005EVM — CDCE62005EVM Evaluation Module
DAC3152EVM — DAC3152 Dual-Channel, 10-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module
The DAC3152EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 10-bit 500 MSPS DAC3152 digital-to-analog converter (DAC) with 10-byte wide DDR LVDS data input, very low power, size and latency. The EVM provides a flexible environment to test (...)
DAC3162EVM — DAC3162 Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module
The DAC3162EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 12-bit 500 MSPS DAC3162 digital-to-analog converter (DAC) with 12-byte wide DDR LVDS data input, very low power, size and latency. The EVM provides a flexible environment to test (...)
DAC3283EVM — DAC3283 Dual-Channel, 16-Bit, 800-MSPS, 1x-4x Interpolating Digital-to-Analog Evaluation Module
The DAC3283EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 16-bit 800 MSPS DAC3283 digital-to-analog converter (DAC) with 8-byte wide DDR LVDS data input, integrated 2x/4x interpolation filters and exceptional linearity at high IFs. The (...)
DAC3482EVM — DAC3482 Dual-Channel, 16-Bit, 1.25-GSPS Digital-to-Analog Converter Evaluation Module
The DAC3482EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' two-channel, ultra-low power, 16-bit, 1.25 GSPS DAC3482 digital-to-analog converter (DAC) with 16-bit or 8-bit wide DDR LVDS data input, integrated 2x/4x/8x/16x interpolation filters, 32-bit (...)
DAC3484EVM — DAC3484 Quad-Channel, 16-Bit, 1.25-GSPS Digital-to-Analog Converter Evaluation Module
The DAC3484EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' four-channel, ultra-low power, 16-bit, 1.25 GSPS DAC3484 digital-to-analog converter (DAC) with 16-bit or 8-bit wide DDR LVDS data input, integrated 2x/4x/8x/16x interpolation filters, 32-bit (...)
DAC34H84EVM — DAC34H84 Quad-Channel, 16-Bit, 1.25-GSPS Digital-to-Analog Converter Evaluation Module
The DAC34H84EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' four-channel, ultra-low power, 16-bit, 1.25 GSPS DAC34H84 digital-to-analog converter (DAC) with 32-bit wide DDR LVDS data input, integrated 2x/4x/8x/16x interpolation filters, 32-bit NCO and (...)
DAC34SH84EVM — DAC34SH84 Quad-Channel, 16-Bit, 1.5-GSPS Digital-to-Analog Converter Evaluation Module
The DAC34SH84EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' four-channel, ultra-low power, 16-bit, 1.5 GSPS DAC34SH84 digital-to-analog converter (DAC) with 32-bit wide DDR LVDS data input, integrated 2x/4x/8x/16x interpolation filters, 32-bit NCO and (...)
SCAC105 — CDCE62005 EVM Control Software Installer
Supported products & hardware
Products
Clock generators
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDEP0036 — Reference Design using TMS320C6657 to Implement Efficient OPUS Codec Solution
TIDA-00078 — Direct Down-Conversion System with I/Q Correction
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGZ) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.