CSD95378BQ5MC

ACTIVE

60A Synchronous Buck NexFET™ Smart Power Stage with TAO offset and DualCool™ package

CSD95378BQ5MC

ACTIVE

Product details

VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -55 to 150
VSON-CLIP (DMC) 12 30 mm² 6 x 5
  • 60-A Continuous Operating Current Capability
  • 93.4% System Efficiency at 30 A
  • Low-Power Loss of 2.8 W at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Mode With FCCM
  • Temperature Compensated Bidirectional Current Sense
  • Analog Temperature Output (400 mV at 0°C)
  • Fault Monitoring
    • High-Side Short, Overcurrent, and Overtemperature Protection
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density SON 5-mm × 6-mm Footprint
  • Ultra-Low-Inductance Package
  • System-Optimized PCB Footprint
  • DualCool™ Packaging
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen-Free
  • 60-A Continuous Operating Current Capability
  • 93.4% System Efficiency at 30 A
  • Low-Power Loss of 2.8 W at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Mode With FCCM
  • Temperature Compensated Bidirectional Current Sense
  • Analog Temperature Output (400 mV at 0°C)
  • Fault Monitoring
    • High-Side Short, Overcurrent, and Overtemperature Protection
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density SON 5-mm × 6-mm Footprint
  • Ultra-Low-Inductance Package
  • System-Optimized PCB Footprint
  • DualCool™ Packaging
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen-Free

The CSD95378BQ5MC NexFET™ smart power stage is a highly-optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint is optimized to help reduce design time and simplify the completion of the overall system design.

The CSD95378BQ5MC NexFET™ smart power stage is a highly-optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint is optimized to help reduce design time and simplify the completion of the overall system design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CSD95378BQ5MC Synchronous Buck NexFET™ Smart Power Stage datasheet (Rev. C) PDF | HTML 10 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CSD95378BQ5M PSpice Transient Model

SLPM116.ZIP (21 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VSON-CLIP (DMC) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos