Product details

Resolution (bps) 16 Number of DAC channels 2 Interface type Parallel CMOS Sample/update rate (Msps) 500 Features High Performance Rating HiRel Enhanced Product Interpolation 1x, 2x, 4x, 8x Power consumption (typ) (mW) 1410 SFDR (dB) 78 Architecture Current Sink Operating temperature range (°C) -55 to 125 Reference type Int
Resolution (bps) 16 Number of DAC channels 2 Interface type Parallel CMOS Sample/update rate (Msps) 500 Features High Performance Rating HiRel Enhanced Product Interpolation 1x, 2x, 4x, 8x Power consumption (typ) (mW) 1410 SFDR (dB) 78 Architecture Current Sink Operating temperature range (°C) -55 to 125 Reference type Int
HTQFP (PZP) 100 256 mm² 16 x 16
  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product–Change Notification
  • Qualification Pedigree(1)
  • 500 MSPS
  • Selectable 2×–8× Interpolation
  • On–Chip PLL/VCO Clock Multiplier
  • Full IQ Compensation Including Offset, Gain, and Phase
  • Flexible Input Options
    • FIFO With Latch on External or Internal Clock
    • Even/Odd Multiplexed Input
    • Single–Port Demultiplexed Input
  • Complex Mixer With 32–Bit Numerically Controlled Oscillator (NCO)
  • Fixed–Frequency Mixer With Fs/4 and Fs/2
  • 1.8–V or 3.3–V I/O Voltage
  • On–Chip 1.2–V Reference
  • Differential Scalable Output: 2 mA to 20 mA
  • Pin Compatible to DAC5686
  • High Performance
    • 81–dBc Adjacent Channel Leakage Ratio (ACLR) WCDMA TM1 at 30.72 MHz
    • 72–dBc ACLR WCDMA TM1 at 153.6 MHz
  • Package: 100–Pin HTQFP
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
      • CDMA: W–CDMA, CDMA2000, TD–SCDMA
      • TDMA: GSM, IS–136, EDGE/UWC–136
      • OFDM: 802.16
    • Cable Modem Termination System

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product–Change Notification
  • Qualification Pedigree(1)
  • 500 MSPS
  • Selectable 2×–8× Interpolation
  • On–Chip PLL/VCO Clock Multiplier
  • Full IQ Compensation Including Offset, Gain, and Phase
  • Flexible Input Options
    • FIFO With Latch on External or Internal Clock
    • Even/Odd Multiplexed Input
    • Single–Port Demultiplexed Input
  • Complex Mixer With 32–Bit Numerically Controlled Oscillator (NCO)
  • Fixed–Frequency Mixer With Fs/4 and Fs/2
  • 1.8–V or 3.3–V I/O Voltage
  • On–Chip 1.2–V Reference
  • Differential Scalable Output: 2 mA to 20 mA
  • Pin Compatible to DAC5686
  • High Performance
    • 81–dBc Adjacent Channel Leakage Ratio (ACLR) WCDMA TM1 at 30.72 MHz
    • 72–dBc ACLR WCDMA TM1 at 153.6 MHz
  • Package: 100–Pin HTQFP
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
      • CDMA: W–CDMA, CDMA2000, TD–SCDMA
      • TDMA: GSM, IS–136, EDGE/UWC–136
      • OFDM: 802.16
    • Cable Modem Termination System

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The DAC5687 is a dual–channel 16–bit high–speed digital–to–analog converter (DAC) with integrated 2×, 4×, and 8× interpolation filters, a complex numerically controlled oscillator (NCO), on–board clock multiplier, IQ compensation, and on–chip voltage reference. The DAC5687 is pin compatible to the DAC5686, requiring only changes in register settings for most applications, and offers additional features and superior linearity, noise, crosstalk, and phase-locked loop (PLL) noise performance.

The DAC5687 has six signal processing blocks: two interpolate by two digital filters, a fine–frequency mixer with 32–bit NCO, a quadrature modulation compensation block, another interpolate by two digital filter, and a coarse–frequency mixer with Fs/2 or Fs/4. The different modes of operation enable or bypass the signal processing blocks.

The coarse and fine mixers can be combined to span a wider range of frequencies with fine resolution. The DAC5687 allows both complex or real output. Combining the frequency upconversion and complex output produces a Hilbert Transform pair that is output from the two DACs. An external RF quadrature modulator then performs the final single sideband upconversion.

The IQ compensation feature allows optimization of phase, gain, and offset to maximize sideband rejection and minimize LO feedthrough for an analog quadrature modulator.

The DAC5687 includes several input options: single–port interleaved data, even and odd multiplexing at half rate, and an input FIFO with either external or internal clock to ease the input timing ambiguity when the DAC5687 is clocked at the DAC output sample rate.

The DAC5687 is a dual–channel 16–bit high–speed digital–to–analog converter (DAC) with integrated 2×, 4×, and 8× interpolation filters, a complex numerically controlled oscillator (NCO), on–board clock multiplier, IQ compensation, and on–chip voltage reference. The DAC5687 is pin compatible to the DAC5686, requiring only changes in register settings for most applications, and offers additional features and superior linearity, noise, crosstalk, and phase-locked loop (PLL) noise performance.

The DAC5687 has six signal processing blocks: two interpolate by two digital filters, a fine–frequency mixer with 32–bit NCO, a quadrature modulation compensation block, another interpolate by two digital filter, and a coarse–frequency mixer with Fs/2 or Fs/4. The different modes of operation enable or bypass the signal processing blocks.

The coarse and fine mixers can be combined to span a wider range of frequencies with fine resolution. The DAC5687 allows both complex or real output. Combining the frequency upconversion and complex output produces a Hilbert Transform pair that is output from the two DACs. An external RF quadrature modulator then performs the final single sideband upconversion.

The IQ compensation feature allows optimization of phase, gain, and offset to maximize sideband rejection and minimize LO feedthrough for an analog quadrature modulator.

The DAC5687 includes several input options: single–port interleaved data, even and odd multiplexing at half rate, and an input FIFO with either external or internal clock to ease the input timing ambiguity when the DAC5687 is clocked at the DAC output sample rate.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 16-Bit 500 MSPS 2x-8x Interpolating Dual-Channel DAC datasheet 01 Jun 2006
* VID DAC5687-EP VID V6206650 21 Jun 2016
* Radiation & reliability report DAC5687MPZPEP Reliability Report 24 Oct 2011
Application note High Speed, Digital-to-Analog Converters Basics (Rev. A) 23 Oct 2012
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 Jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 Jun 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PZP) 100 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos