Product details

Resolution (Bits) 10 Number of DAC channels 8 Interface type I2C Output type Buffered Voltage Settling time (µs) 7 Features Low glitch, Reset to Mid-Scale Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 3.4 Operating temperature range (°C) -40 to 125
Resolution (Bits) 10 Number of DAC channels 8 Interface type I2C Output type Buffered Voltage Settling time (µs) 7 Features Low glitch, Reset to Mid-Scale Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 3.4 Operating temperature range (°C) -40 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • Relative Accuracy:
    • DAC5578 (8 bit): 0.25LSB INL
    • DAC6578 (10 bit): 0.5LSB INL
    • DAC7578 (12 bit): 1LSB INL
  • Glitch Energy: 0.15nV-s
  • Power-On Reset to Zero Scale or Midscale
    • Devices in the TSSOP Package Reset to Zero Scale
    • Devices in the QFN Package Reset to Zero Scale or Midscale
  • Ultra-Low Power Operation: 0.13mA/ch at 5V
  • Wide Power-Supply Range: +2.7V to +5.5V
  • 2-Wire Serial Interface (I2C compatible)
  • Temperature Range: –40°C to +125°C
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo Control
    • Process Control
    • Data Acquisition Systems

All other trademarks are the property of their respective owners

  • Relative Accuracy:
    • DAC5578 (8 bit): 0.25LSB INL
    • DAC6578 (10 bit): 0.5LSB INL
    • DAC7578 (12 bit): 1LSB INL
  • Glitch Energy: 0.15nV-s
  • Power-On Reset to Zero Scale or Midscale
    • Devices in the TSSOP Package Reset to Zero Scale
    • Devices in the QFN Package Reset to Zero Scale or Midscale
  • Ultra-Low Power Operation: 0.13mA/ch at 5V
  • Wide Power-Supply Range: +2.7V to +5.5V
  • 2-Wire Serial Interface (I2C compatible)
  • Temperature Range: –40°C to +125°C
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo Control
    • Process Control
    • Data Acquisition Systems

All other trademarks are the property of their respective owners

The DAC5578 (8 bit), DAC6578 (10 bit), and DAC7578 (12 bit) are low-power, voltage-output, octal channel, digital-to-analog converters (DACs). The devices are monolithic, provide good linearity,and minimize undesired code-to-code transient voltages (glitch).

The devices use a versatile, 2-wire serial interface that is I2C-compatible and operates at clock rates of up to 3.4MHz. Multiple devices can share the same bus.

The devices incorporate a power-on-reset (POR) circuit that ensures the DAC output powers up to zero-scale or midscale until a valid code is written to the device. These devices also contain a power-down feature, accessed through the serial interface, that reduces the current consumption of the devices to typically 0.42µA at 5V. Power consumption is typically 2.32mW at 3V, reducing to 0.68µW in power-down mode. The low power consumption and small footprint make these devices ideal for portable, battery-operated equipment.

The DAC5578, DAC6578, and DAC7578 are drop-in and functionally-compatible with the DAC7678. All devices are available in a 4x4, QFN-24 package and a TSSOP-16 package.

The DAC5578 (8 bit), DAC6578 (10 bit), and DAC7578 (12 bit) are low-power, voltage-output, octal channel, digital-to-analog converters (DACs). The devices are monolithic, provide good linearity,and minimize undesired code-to-code transient voltages (glitch).

The devices use a versatile, 2-wire serial interface that is I2C-compatible and operates at clock rates of up to 3.4MHz. Multiple devices can share the same bus.

The devices incorporate a power-on-reset (POR) circuit that ensures the DAC output powers up to zero-scale or midscale until a valid code is written to the device. These devices also contain a power-down feature, accessed through the serial interface, that reduces the current consumption of the devices to typically 0.42µA at 5V. Power consumption is typically 2.32mW at 3V, reducing to 0.68µW in power-down mode. The low power consumption and small footprint make these devices ideal for portable, battery-operated equipment.

The DAC5578, DAC6578, and DAC7578 are drop-in and functionally-compatible with the DAC7678. All devices are available in a 4x4, QFN-24 package and a TSSOP-16 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DAC53608 ACTIVE 10-Bit, 8-channel, I2C, voltage output DAC in tiny QFN package Smaller 3mm × 3mm package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 8/10/12-Bit, Octal-Chan, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DACs datasheet (Rev. B) 30 Aug 2012
Application note A Basic Guide to I2C PDF | HTML 08 Nov 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC7678EVM — DAC7678 Evaluation Module

The DAC7678EVM is designed to evaluate the DAC7678, DAC5578, DAC6578, or DAC7578 digital to analog converters. By default, the DAC7678EVM is available with the DAC7678 installed but can be replaced with any one of the other pin compatible devices. The EVM provides a quick and easy way to evaluate (...)

User guide: PDF
Not available on TI.com
Simulation model

DAC5(6,7)578 IBIS Model

SBAM034.ZIP (59 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos