A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
DAC60504 ACTIVE True 12-Bit, 4-channel, SPI, Vout DAC in tiny QFN package with precision internal reference Smaller 3mm × 3mm package with integrated reference

Product details

Resolution (Bits) 12 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Output range (max) (mA/V) 2.5 Output range (min) (mA/V) -2.5 Sample/update rate (Msps) 0.089 Power consumption (typ) (mW) 15 Operating temperature range (°C) -40 to 85
Resolution (Bits) 12 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Output range (max) (mA/V) 2.5 Output range (min) (mA/V) -2.5 Sample/update rate (Msps) 0.089 Power consumption (typ) (mW) 15 Operating temperature range (°C) -40 to 85
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SSOP (DB) 20 56.16 mm² 7.2 x 7.8
  • LOW POWER: 20mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • DOUBLE-BUFFERED DATA INPUTS
  • SMALL 20-LEAD SSOP PACKAGE
  • LOW POWER: 20mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • DOUBLE-BUFFERED DATA INPUTS
  • SMALL 20-LEAD SSOP PACKAGE

The DAC7615 is a quad, serial input, 12-bit, voltage output digital-to-analog converter (DAC) with guaranteed 12-bit monotonic performance over the –40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The individual DAC inputs are double buffered to allow for simultaneous update of all DAC outputs. The device can be powered from a single +5V supply or from dual +5V and –5V supplies.

Low power and small size makes the DAC7615 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The device is available in 16-pin plastic DIP, 16-lead SOIC, and 20-lead SSOP packages and is guaranteed over the –40°C to +85°C temperature range.

The DAC7615 is a quad, serial input, 12-bit, voltage output digital-to-analog converter (DAC) with guaranteed 12-bit monotonic performance over the –40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The individual DAC inputs are double buffered to allow for simultaneous update of all DAC outputs. The device can be powered from a single +5V supply or from dual +5V and –5V supplies.

Low power and small size makes the DAC7615 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The device is available in 16-pin plastic DIP, 16-lead SOIC, and 20-lead SSOP packages and is guaranteed over the –40°C to +85°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DAC7614 ACTIVE Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter Single buffered DAC input

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter datasheet 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SSOP (DB) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos