Produktdetails

Number of channels 1 Vrwm (V) 12 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 30 IO capacitance (typ) (pF) 0.3 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 3 Clamping voltage (V) 24 Dynamic resistance (typ) 0.6 Interface type Ethernet, FPD-Link / SerDes, HDMI 2.0, USB 3.0 Breakdown voltage (min) (V) 13 IO leakage current (max) (nA) 10 Rating Automotive Operating temperature range (°C) to
Number of channels 1 Vrwm (V) 12 Bi-/uni-directional Bi-directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 30 IO capacitance (typ) (pF) 0.3 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 3 Clamping voltage (V) 24 Dynamic resistance (typ) 0.6 Interface type Ethernet, FPD-Link / SerDes, HDMI 2.0, USB 3.0 Breakdown voltage (min) (V) 13 IO leakage current (max) (nA) 10 Rating Automotive Operating temperature range (°C) to
X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • AEC-Q101 Qualified

  • IEC 61000-4-2 ESD Protection:
    • ±15kV contact discharge
    • ±15kV air gap discharge
  • ISO 10605 (330pF, 330Ω) ESD Protection:
    • ±12kV contact discharge
    • ±12kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 3A (8/20µs)
  • I/O capacitance: 0.3pF (typical)
  • Ultra low leakage current: 1nA (typical)
  • Industry standard 0402 package
  • AEC-Q101 Qualified

  • IEC 61000-4-2 ESD Protection:
    • ±15kV contact discharge
    • ±15kV air gap discharge
  • ISO 10605 (330pF, 330Ω) ESD Protection:
    • ±12kV contact discharge
    • ±12kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 3A (8/20µs)
  • I/O capacitance: 0.3pF (typical)
  • Ultra low leakage current: 1nA (typical)
  • Industry standard 0402 package

The ESD501-Q1 is a bidirectional ESD protection diode. The ESD501-Q1 is offered in the industry standard 0402 (DFN1006) package, and offers an IEC 61000-4-2 protection level of 15kV. The device can clamp 8/20µs surges with peak pulse currents up to 3A in accordance with the IEC 61000-4-5 standard.

The low capacitance and low leakage current help to ensure protection against transient events in a variety of systems and applications. This protection is key for many applications, such as smaller form factors and faster data speeds, which are becoming more popular over time.

The ESD501-Q1 is a bidirectional ESD protection diode. The ESD501-Q1 is offered in the industry standard 0402 (DFN1006) package, and offers an IEC 61000-4-2 protection level of 15kV. The device can clamp 8/20µs surges with peak pulse currents up to 3A in accordance with the IEC 61000-4-5 standard.

The low capacitance and low leakage current help to ensure protection against transient events in a variety of systems and applications. This protection is key for many applications, such as smaller form factors and faster data speeds, which are becoming more popular over time.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Datum
* Data sheet ESD501-Q1 Automotive Low Capacitance ESD Diode for RF and ADAS Signal Protection datasheet PDF | HTML 11 Nov 2024

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

ESDEVM — Universelles Evaluierungsmodul für ESD-Diodengehäuse, einschließlich 0402, 0201 und andere

Das Evaluierungsmodul für elektrostatisch empfindliche Bausteine (ESD) ist eine Entwicklungsplattform für die meisten unserer ESD-Produkte. Die Platine wird mit allen herkömmlichen ESD-Footprints geliefert, um eine beliebige Anzahl von Bausteinen zu testen. Bukönnen auf ihre jeweiligen Abmessung (...)
Benutzerhandbuch: PDF | HTML
Simulationsmodell

ESD501-Q1 PSpice Transient Model

SLVMEA1.ZIP (161 KB) - PSpice Model
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
X1SON (DPY) 2 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos