Startseite Schnittstelle IO-Link und Digital-E/A

TIOL1123

AKTIV

IO-Link-Baustein-Transceiver mit niedriger Restspannung, integriertem Überspannungsschutz, 3.3-V-LDO

alarmBenachrichtigungen Jetzt bestellen

Produktdetails

Type IO-Link Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 LDO output range (V) 3.3 Features Configurable current limiter, Low residual voltage, Remote wakeup, Reverse polarity protection Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Type IO-Link Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 LDO output range (V) 3.3 Features Configurable current limiter, Low residual voltage, Remote wakeup, Reverse polarity protection Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
DSBGA (YAH) 12 4.165 mm² 2.45 x 1.7 VSON (DRC) 10 9 mm² 3 x 3
  • 7-V to 36-V supply voltage
  • PNP, NPN or IO-Link configurable output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
  • Functional safety-capable
  • Pin-compatible with TIOL111(x) with improved performance
    • Low residual Voltage of 0.5 V (typical) at 200 mA
    • Active driver current limiting capability
    • Improved thermal performance of the package
    • Slower driver slew rates to reduce overshoots: maximum of 750 ns
  • Integrated protection features for robust systems

    • Configurable driver overcurrent limit: 50 mA to 350 mA
    • Active reverse polarity protection of up to 65 V on L+, CQ and L-
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Safe and fast demagnetization of inductive loads
    • Extended ambient temperature operation: –40°C to 125°C
  • Integrated EMC protection on L+ and CQ
    • ±8 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 electrical fast transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 surge
  • Large capacitive load driving capability
  • < 2-µA CQ leakage current
  • < 1.5-mA quiescent supply current
  • Integrated LDO options for up to 20 mA current
    • TIOL1123: 3.3-V LDO
    • TIOL1125: 5-V LDO
    • TIOL1123L (YAH): Selectable 3.3-V/5-V Output

  • Remote wake-up indication and wake-up generation
  • Small space-saving package options
    • 3 mm x 3 mm 10-pin VSON package: pin-compatible with TIOL111
    • 2.45 mm x 1.7 mm DSBGA package
  • 7-V to 36-V supply voltage
  • PNP, NPN or IO-Link configurable output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
  • Functional safety-capable
  • Pin-compatible with TIOL111(x) with improved performance
    • Low residual Voltage of 0.5 V (typical) at 200 mA
    • Active driver current limiting capability
    • Improved thermal performance of the package
    • Slower driver slew rates to reduce overshoots: maximum of 750 ns
  • Integrated protection features for robust systems

    • Configurable driver overcurrent limit: 50 mA to 350 mA
    • Active reverse polarity protection of up to 65 V on L+, CQ and L-
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Safe and fast demagnetization of inductive loads
    • Extended ambient temperature operation: –40°C to 125°C
  • Integrated EMC protection on L+ and CQ
    • ±8 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 electrical fast transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 surge
  • Large capacitive load driving capability
  • < 2-µA CQ leakage current
  • < 1.5-mA quiescent supply current
  • Integrated LDO options for up to 20 mA current
    • TIOL1123: 3.3-V LDO
    • TIOL1125: 5-V LDO
    • TIOL1123L (YAH): Selectable 3.3-V/5-V Output

  • Remote wake-up indication and wake-up generation
  • Small space-saving package options
    • 3 mm x 3 mm 10-pin VSON package: pin-compatible with TIOL111
    • 2.45 mm x 1.7 mm DSBGA package

The TIOL112(x) family of transceivers implements the IO-Link interface for industrial bidirectional, point-to-point communication. When the device is connected to an IO-Link master through a three-wire interface, the master initiates communication and exchange data with the remote node while the TIOL112(x) acts as a complete physical layer for the communication.

These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection. A simple pin-programmable interface allows easy interfacing with the controller circuits. The output current limit can be configured using an external resistor. TIOL112(x) can be configured to generate wake-up pulse and be used in IO-link master applications. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

The TIOL112(x) family of transceivers implements the IO-Link interface for industrial bidirectional, point-to-point communication. When the device is connected to an IO-Link master through a three-wire interface, the master initiates communication and exchange data with the remote node while the TIOL112(x) acts as a complete physical layer for the communication.

These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection. A simple pin-programmable interface allows easy interfacing with the controller circuits. The output current limit can be configured using an external resistor. TIOL112(x) can be configured to generate wake-up pulse and be used in IO-link master applications. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 3
Typ Titel Datum
* Data sheet TIOL112 and TIOL112x IO-Link Device Transceivers with Low Residual Voltage and Integrated Surge Protection in Small Packages datasheet (Rev. D) PDF | HTML 02 Mär 2023
Functional safety information TIOL112x Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 24 Jan 2022
User guide TIOx1x2xEVM User's Guide PDF | HTML 27 Okt 2021

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TIOX1X2XEVM — Evaluierungsmodul TIOL112x und TIOS102x für IO-Link

Das TIOx1x2xEVM bietet Benutzern die Möglichkeit, alle Merkmale der IO-Link-Transceiver-Familien TIOL112x und TIOS102x zu evaluieren. Das EVM enthält einen 4-poligen M12-Steckverbinder nach Industriestandard in einer Zweikanalkonfiguration der Klasse A, in welcher ein IO-Link-Kommunikationskanal (...)

Benutzerhandbuch: PDF | HTML
Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese voll ausgestattete Design- und Simulationssuite verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
DSBGA (YAH) 12 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos