Startseite Schnittstelle IO-Link und Digital-E/A

TIOS1023

AKTIV

Digitaler Sensor-Ausgangstreiber mit niedriger Restspannung, integriertem Überspannungsschutz und 3,

Produktdetails

Type Digital output switch Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 LDO output range (V) 3.3 Features Configurable current limiter, Low residual voltage, Reverse polarity protection Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Type Digital output switch Supply voltage (V) 7 to 36 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-4 EFT (±V) 4000 IEC 61000-4-5 (surge) (±V) 1200 Current limit (max) (A) 0.35 LDO output range (V) 3.3 Features Configurable current limiter, Low residual voltage, Reverse polarity protection Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
DSBGA (YAH) 12 4.165 mm² 2.45 x 1.7 VSON (DRC) 10 9 mm² 3 x 3
  • Wide supply operation
    • 4.75-V to 36-V supply Voltage (TIOS102, TIOS1023)
    • 7-V to 36-V supply voltage (TIOS1025)
  • PNP, NPN or push-pull configurable output
  • Functional safety capable
  • Pin-compatible with TIOS101(x) with improved performance
    • Low residual Voltage of 0.5 V (typical) at 200 mA
    • Active driver current limiting capability
    • Improved thermal performance of the package
    • Slower driver slew rates to reduce overshoots (max of 750 ns)
  • Integrated protection features for robust systems

    • Configurable driver overcurrent limit (50 mA to 350 mA)
    • Active reverse polarity protection of up to 65 V on VCC, OUT and GND
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Safe and fast demagnetization of large inductive loads
    • Extended ambient temperature operation: -40°C to 125°C
  • Integrated EMC protection on VCC and OUT
    • ±8 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 Electrical fast transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Large capacitive load driving capability
  • < 1.5-mA (typical) quiescent supply current (when driver is disabled)
  • Integrated LDO options for up to 20 mA current
    • TIOS1023: 3.3-V LDO
    • TIOS1025: 5-V LDO
    • TIOS1023L (DSBGA): Selectable 3.3-V/5-V LDO output
  • Small space-saving package options
    • 3 mm x 3 mm 10-pin VSON package (pin-compatible with TIOS101)
    • 2.45 mm x 1.7 mm DSBGA package
  • Wide supply operation
    • 4.75-V to 36-V supply Voltage (TIOS102, TIOS1023)
    • 7-V to 36-V supply voltage (TIOS1025)
  • PNP, NPN or push-pull configurable output
  • Functional safety capable
  • Pin-compatible with TIOS101(x) with improved performance
    • Low residual Voltage of 0.5 V (typical) at 200 mA
    • Active driver current limiting capability
    • Improved thermal performance of the package
    • Slower driver slew rates to reduce overshoots (max of 750 ns)
  • Integrated protection features for robust systems

    • Configurable driver overcurrent limit (50 mA to 350 mA)
    • Active reverse polarity protection of up to 65 V on VCC, OUT and GND
    • Fault indicator for overcurrent, overtemperature and UVLO faults
    • Safe and fast demagnetization of large inductive loads
    • Extended ambient temperature operation: -40°C to 125°C
  • Integrated EMC protection on VCC and OUT
    • ±8 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 Electrical fast transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Large capacitive load driving capability
  • < 1.5-mA (typical) quiescent supply current (when driver is disabled)
  • Integrated LDO options for up to 20 mA current
    • TIOS1023: 3.3-V LDO
    • TIOS1025: 5-V LDO
    • TIOS1023L (DSBGA): Selectable 3.3-V/5-V LDO output
  • Small space-saving package options
    • 3 mm x 3 mm 10-pin VSON package (pin-compatible with TIOS101)
    • 2.45 mm x 1.7 mm DSBGA package

The TIOS102(x) devices are configurable as high-side, low-side or push-pull drivers. These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A pin-programmable interface allows easy interfacing to the circuits. The output current limit can be configured using an external resistor. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

The TIOS102(x) devices are configurable as high-side, low-side or push-pull drivers. These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A pin-programmable interface allows easy interfacing to the circuits. The output current limit can be configured using an external resistor. Fault reporting and internal protection functions are provided for undervoltage, overcurrent and overtemperature conditions.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 3
Typ Titel Datum
* Data sheet TIOS102 and TIOS102x Digital Sensor Output Drivers with Integrated Surge Protection In Small Packages datasheet (Rev. B) PDF | HTML 07 Jun 2023
User guide TIOx1x2xEVM User's Guide PDF | HTML 27 Okt 2021
Functional safety information TIOS102x Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 29 Mär 2021

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TIOX1X2XEVM — Evaluierungsmodul TIOL112x und TIOS102x für IO-Link

Das TIOx1x2xEVM bietet Benutzern die Möglichkeit, alle Merkmale der IO-Link-Transceiver-Familien TIOL112x und TIOS102x zu evaluieren. Das EVM enthält einen 4-poligen M12-Steckverbinder nach Industriestandard in einer Zweikanalkonfiguration der Klasse A, in welcher ein IO-Link-Kommunikationskanal (...)

Benutzerhandbuch: PDF | HTML
Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese voll ausgestattete Design- und Simulationssuite verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
DSBGA (YAH) 12 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos