32-pin (DAP) package image

5962R1422802PYE ACTIVO

Regulador LDO terminación DDR, ent. de 2.3 V a 3.5 V, QMLP, resist. a rad. y 3 A fuente y disipador

ACTIVO El carrete a la medida puede estar disponible La selección del código de lote y fecha puede estar disponible

Precios

Cant. Precio
+

Información de calidad

Calificación Space
RoHS
REACH
Acabado de plomo / material de la bola NiPdAu
Clasificación MSL / reflujo máximo Level-3-260C-168 HR
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines HTSSOP (DAP) | 32
Rango de temperatura de funcionamiento (℃) -55 to 125
Cant. de paquetes | Empresa de transporte 250 | SMALL T&R

Características para TPS7H3302-SP

  • QMLP TPS7H3302-SP standard microcircuit drawing (SMD) available, 5962R14228
  • Space Ehanced Plastic Vendor item drawing available, VID V62/22615
  • Total ionizing dose (TID) charactericized
    • Radiation hardness assured (RHA) qualified up to total ionizing dose (TID) 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) Charactericized
    • Single event latch-up (SEL), single event gate rupture (SEGR), single event burnout (SEB) immune up to LET = 70 MeV-cm2 /mg
    • Single event transient (SET), single event functional interrupt (SEFI), and single event upset (SEU) characterized up to 70 MeVcm2 /mg
  • Supports DDR, DDR2, DDR3, DDR3L, and DDR4 termination applications
  • Input voltage: supports a 2.5-V and 3.3-V rail
  • Separate low-voltage input (VLDOIN) down to 0.9 V for improved power efficiency
  • 3-A sink and source termination regulator
  • Enable input and power-good output for power supply sequencing
  • VTT termination regulator
    • Output voltage range: 0.5 to 1.75 V
    • 3-A sink and source current
  • Integrated precision voltage divider network with sense input
  • Remote sensing (VTTSNS)
  • VTTREF buffered reference
    • 49% to 51% accuracy with respect to VDDQSNS (±3 mA)
    • ±10 mA sink and source current
  • Undervoltage lockout (UVLO) and overcurrent limit (OCL) functionality integrated
  • Plastic package

Descripción de TPS7H3302-SP

The TPS7H3302 is a radiation-hardend double data rate (DDR) 3-A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise solution for space DDR termination applications such as single board computers, solid state recorders, and payload processing.

The TPS7H3302 supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR3L, and DDR4. The fast transient response of the TPS7H3302 VTT regulator allows for a very stable supply during read/write conditions. The TPS7H3302 also includes a built-in VTTREF supply that tracks VTT to further reduce the solution size. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3302. The enable signal can also be used to discharge VTT during suspend to RAM (S3) power down mode.

Precios

Cant. Precio
+

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete a la medida, cinta cortada, tubo o bandeja.

Un carrete a la medida es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes a la medida.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información