パッケージ情報
パッケージ | ピン数 WSON (DSC) | 10 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 4,500 | LARGE T&R |
LM10011 の特徴
- 1.0% Output Current Accuracy (0°C to 100°C)
- 1.25% Output Current Accuracy (–40°C to 125°C)
- Input Voltage Range: 2.97 V to 5.5 V
- Pin Selectable VID Format (6- or 4-bit)
- 16 Selectable Start-Up Currents
- Precision Enable to Support Custom UVLO
- SON-10 3-mm × 3-mm Footprint, 0.5-mm Pitch
- Footprint Compatible with the LM10010
LM10011 に関する概要
The LM10011 is a precision, digitally programmable device used to control the output voltage of a DC/DC converter. The LM10011 outputs a dc current proportional to a 6-bit or 4-bit input word. By connecting the IDAC_OUT pin to the feedback node of a regulator, the regulator output voltage can be adjusted to a desired range and resolution set by the user. As the input word counts up, the output voltage is adjusted higher based on the values of the feedback resistors in the converter.
The current from the IDAC_OUT pin on start-up is programmable by an external resistor to cover the range of 0 to 56.4 µA with 4 bits of resolution. The MODE pin allows programming of the device through a 4-bit parallel VID interface or through a 6-bit interface consisting of upper and lower 3-bit VID codes. The LM10011 is specifically designed to program a wide variety of Texas Instruments DC/DC converters for VID (Voltage Identification) applications.