LM98722

アクティブ

LVDS/CMOS 出力、CCD/CIS センサ向けタイミング・ジェネレータ内蔵、3 チャネル、16 ビット、45MSPS AFE

製品詳細

Resolution (bps) 16 Number of channels 3 Sample rate (Msps) 45 Gain (min) (dB) -4.3 Gain (max) (dB) 18.4 Pd (typ) (mW) 600 Supply voltage (max) (V) 3.3 Operating temperature range (°C) 0 to 70 Output data format CMOS, LVDS Rating Catalog
Resolution (bps) 16 Number of channels 3 Sample rate (Msps) 45 Gain (min) (dB) -4.3 Gain (max) (dB) 18.4 Pd (typ) (mW) 600 Supply voltage (max) (V) 3.3 Operating temperature range (°C) 0 to 70 Output data format CMOS, LVDS Rating Catalog
TSSOP (DGG) 56 113.4 mm² 14 x 8.1
  • LVDS/CMOS Outputs
  • LVDS/CMOS/Crystal Clock Source with PLL
    Multiplication
  • Integrated Flexible Spread Spectrum Clock
    Generation
  • CDS or S/H Processing for CCD or CIS sensors
  • Independent Gain/Offset Correction for Each
    Channel
  • Automatic per-Channel Gain and Offset
    Calibration
  • Programmable Input Clamp Voltage
  • Flexible CCD/CIS Sensor Timing Generator
  • LVDS/CMOS Outputs
  • LVDS/CMOS/Crystal Clock Source with PLL
    Multiplication
  • Integrated Flexible Spread Spectrum Clock
    Generation
  • CDS or S/H Processing for CCD or CIS sensors
  • Independent Gain/Offset Correction for Each
    Channel
  • Automatic per-Channel Gain and Offset
    Calibration
  • Programmable Input Clamp Voltage
  • Flexible CCD/CIS Sensor Timing Generator

The LM98722 is a fully integrated, high performance 16-Bit, 45 MSPS signal processing solution for digital color copiers, scanners, and other image processing applications. High-speed signal throughput is achieved with an innovative architecture utilizing Correlated Double Sampling (CDS), typically employed with CCD arrays, or Sample and Hold (S/H) inputs (for higher speed CCD or CMOS image sensors). The signal paths utilize 8 bit Programmable Gain Amplifiers (PGA), a +/–9-Bit offset correction DAC and independently controlled Digital Black Level correction loops for each input. The PGA and offset DAC are programmed independently allowing unique values of gain and offset for each of the three analog inputs. The signals are then routed to a 45-MHz high performance analog-to-digital converter (ADC). The fully differential processing channel shows exceptional noise immunity, having a very low noise floor of –74dB. The 16-bit ADC has excellent dynamic performance making the LM98722 transparent in the image reproduction chain.

A very flexible integrated Spread Spectrum Clock Generation (SSCG) modulator is included to assist with EM compliance and reduce system costs.

The LM98722 is a fully integrated, high performance 16-Bit, 45 MSPS signal processing solution for digital color copiers, scanners, and other image processing applications. High-speed signal throughput is achieved with an innovative architecture utilizing Correlated Double Sampling (CDS), typically employed with CCD arrays, or Sample and Hold (S/H) inputs (for higher speed CCD or CMOS image sensors). The signal paths utilize 8 bit Programmable Gain Amplifiers (PGA), a +/–9-Bit offset correction DAC and independently controlled Digital Black Level correction loops for each input. The PGA and offset DAC are programmed independently allowing unique values of gain and offset for each of the three analog inputs. The signals are then routed to a 45-MHz high performance analog-to-digital converter (ADC). The fully differential processing channel shows exceptional noise immunity, having a very low noise floor of –74dB. The 16-bit ADC has excellent dynamic performance making the LM98722 transparent in the image reproduction chain.

A very flexible integrated Spread Spectrum Clock Generation (SSCG) modulator is included to assist with EM compliance and reduce system costs.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM98722 3 Channel, 16-Bit, 45 MSPS Analog Front End with LVDS/CMOS Output, Integrated CCD/CIS Sensor Timing Generator, and Spread Spectrum Clock Generation データシート (Rev. B) PDF | HTML 2015年 3月 25日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション・ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル・ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (DGG) 56 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ