パッケージ情報
パッケージ | ピン数 LQFP (PM) | 64 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 160 | JEDEC TRAY (10+1) |
MSP430FE4252 の特徴
- Low Supply-Voltage Range, 2.7 V to 3.6 V
- Ultra-Low-Power Consumption:
- Active Mode: 400 µA at 1 MHz, 3.0 V
- Standby Mode: 1.6 µA
- Off Mode (RAM Retention): 0.1 µA
- Five Power-Saving Modes
- Wake-Up From Standby Mode in Less Than 6 µs
- Frequency-Locked Loop, FLL+
- 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
- Embedded Signal Processing for Single-Phase Energy Metering With Integrated Analog Front-End and Temperature Sensor (ESP430CE1B)
- 16-Bit Timer_A With Three Capture/Compare Registers
- Integrated LCD Driver for 128 Segments
- Serial Communication Interface (USART), Asynchronous UART, or Synchronous SPI Selectable by Software
- Brownout Detector
- Supply Voltage Supervisor/Monitor With Programmable Level Detection
- Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
- Bootstrap Loader in Flash Devices
- Family Members Include:
- MSP430FE4232
8KB + 256B Flash Memory,
256B RAM - MSP430FE4242
12KB + 256B Flash Memory,
512B RAM - MSP430FE4252
16KB + 256B Flash Memory,
512B RAM - MSP430FE4272
32KB + 256B Flash Memory,
1KB RAM
- MSP430FE4232
- Available in 64-Pin Quad Flat Pack (QFP)
- For Complete Module Descriptions, See the MSP430x4xx Family Users Guide, Literature Number SLAU056
MSP430FE4252 に関する概要
The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.
The MSP430FE42x2 devices are microcontroller configurations with two independent 16-bit sigma-delta analog-to-digital (A/D) converters and embedded signal processor core used to measure and calculate single-phase energy in both 2-wire and 3-wire configurations. Also included is a built-in 16-bit timer, 128 LCD segment drive capability, and 14 I/O pins.
Typical applications include 2-wire and 3-wire single-phase metering.