パッケージ情報
パッケージ | ピン数 TSSOP (PW) | 8 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 150 | TUBE |
SN74CBTD3306 の特徴
- 5- Switch Connection Between Two Ports
- TTL-Compatible Input Levels
- Designed to Be Used in Level-Shifting Applications
SN74CBTD3306 に関する概要
The SN74CBTD3306 features two independent line switches. Each switch is disabled when the associated output-enable (OE\) input is high. A diode to VCC is integrated on the chip to allow for level shifting between 5-V inputs and 3.3-V outputs.