Product details

Product type Amplifiers Rating Military Operating temperature range (°C) -40 to 85
Product type Amplifiers Rating Military Operating temperature range (°C) -40 to 85
WAFERSALE (YS) See data sheet
  • Low Input Bias Current...50 pA Typ
  • Low Input Noise Current
    0.01 pA/ Hz\ Typ
  • Low Supply Current...4.5 mA Typ
  • High Input impedance...1012 Typ
  • Internally Trimmed Offset Voltage
  • Wide Gain Bandwidth...3 MHz Typ
  • High Slew Rate...13 V/us Typ
  • Low Input Bias Current...50 pA Typ
  • Low Input Noise Current
    0.01 pA/ Hz\ Typ
  • Low Supply Current...4.5 mA Typ
  • High Input impedance...1012 Typ
  • Internally Trimmed Offset Voltage
  • Wide Gain Bandwidth...3 MHz Typ
  • High Slew Rate...13 V/us Typ

This device is a low-cost, high-speed, JFET-input operational amplifier with very low input offset voltage and a specified maximum input offset voltage drift. It requires low supply current yet maintains a large gain bandwidth product and a fast slew rate. In addition, the matched high-voltage JFET input provides very low input bias and offset currents.

The LF412C can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF412C is characterized for operation from 0°C to 70°C.

This device is a low-cost, high-speed, JFET-input operational amplifier with very low input offset voltage and a specified maximum input offset voltage drift. It requires low supply current yet maintains a large gain bandwidth product and a fast slew rate. In addition, the matched high-voltage JFET input provides very low input bias and offset currents.

The LF412C can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF412C is characterized for operation from 0°C to 70°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual JFET-Input Operational Amplifier datasheet (Rev. B) 01 Aug 1994

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​