LM101AQML

ACTIVE

Military-grade, single, 40-V, 1-MHz operational amplifier with QML certification

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail In to V+ GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.3 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 75000 CMRR (typ) (dB) 96 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 5 Input common mode headroom (to positive supply) (typ) (V) -5 Output swing headroom (to negative supply) (typ) (V) 4 Output swing headroom (to positive supply) (typ) (V) -4
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail In to V+ GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.3 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 75000 CMRR (typ) (dB) 96 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 5 Input common mode headroom (to positive supply) (typ) (V) -5 Output swing headroom (to negative supply) (typ) (V) 4 Output swing headroom (to positive supply) (typ) (V) -4
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 DIESALE (Y) See data sheet TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Available with Radiation Guarantee
  • Offset Voltage 3 mV Maximum Over Temperature
  • Input Current 100 nA Maximum Over Temperature
  • Offset Current 20 nA Maximum Over Temperature
  • Ensured Drift Characteristics
  • Offsets Specified Over Entire Common Mode and Supply Voltage Ranges
  • Slew Rate of 10 V/µS as a Summing Amplifier

All trademarks are the property of their respective owners.

  • Available with Radiation Guarantee
  • Offset Voltage 3 mV Maximum Over Temperature
  • Input Current 100 nA Maximum Over Temperature
  • Offset Current 20 nA Maximum Over Temperature
  • Ensured Drift Characteristics
  • Offsets Specified Over Entire Common Mode and Supply Voltage Ranges
  • Slew Rate of 10 V/µS as a Summing Amplifier

All trademarks are the property of their respective owners.

The LM101A is a general purpose operational amplifier which features improved performance over industry standards such as the LM709. Advanced processing techniques make possible an order of magnitude reduction in input currents, and a redesign of the biasing circuitry reduces the temperature drift of input current. Improved specifications include:

  • Offset voltage 3 mV maximum over temperature
  • Input current 100 nA maximum over temperature
  • Offset current 20 nA maximum over temperature
  • Specified drift characteristics
  • Offsets ensured over entire common mode and supply voltage ranges
  • Slew rate of 10V/μs as a summing amplifierThis amplifier offers many features which make its application nearly foolproof: overload protection on the input and output, no latch-up when the common mode range is exceeded, and freedom from oscillations and compensation with a single 30 pF capacitor. It has advantages over internally compensated amplifiers in that the frequency compensation can be tailored to the particular application. For example, in low frequency circuits it can be overcompensated for increased stability margin. Or the compensation can be optimized to give more than a factor of ten improvement in high frequency performance for most applications.In addition, the device provides better accuracy and lower noise in high impedance circuitry. The low input currents also make it particularly well suited for long interval integrators or timers, sample and hold circuits and low frequency waveform generators. Further, replacing circuits where matched transistor pairs buffer the inputs of conventional IC op amps, it can give lower offset voltage and a drift at a lower cost.

The LM101A is a general purpose operational amplifier which features improved performance over industry standards such as the LM709. Advanced processing techniques make possible an order of magnitude reduction in input currents, and a redesign of the biasing circuitry reduces the temperature drift of input current. Improved specifications include:

  • Offset voltage 3 mV maximum over temperature
  • Input current 100 nA maximum over temperature
  • Offset current 20 nA maximum over temperature
  • Specified drift characteristics
  • Offsets ensured over entire common mode and supply voltage ranges
  • Slew rate of 10V/μs as a summing amplifierThis amplifier offers many features which make its application nearly foolproof: overload protection on the input and output, no latch-up when the common mode range is exceeded, and freedom from oscillations and compensation with a single 30 pF capacitor. It has advantages over internally compensated amplifiers in that the frequency compensation can be tailored to the particular application. For example, in low frequency circuits it can be overcompensated for increased stability margin. Or the compensation can be optimized to give more than a factor of ten improvement in high frequency performance for most applications.In addition, the device provides better accuracy and lower noise in high impedance circuitry. The low input currents also make it particularly well suited for long interval integrators or timers, sample and hold circuits and low frequency waveform generators. Further, replacing circuits where matched transistor pairs buffer the inputs of conventional IC op amps, it can give lower offset voltage and a drift at a lower cost.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM101A-N ACTIVE Single, 40-V, 1-MHz operational amplifier This product has improved slew rate.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM101AQML Operational Amplifiers datasheet (Rev. A) 19 Mar 2013
Application note LB-4 Fast Compensation Extends Power Bandwidth 15 May 2004
Application note LB-2 Feedforward Compensation Speeds Op Amp 14 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (NAB) 8 Ultra Librarian
DIESALE (Y)
TO-CAN (LMC) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos