LM10504
Triple Buck + LDO Power Management IC (PMIC)
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
LM10504
- Three High-Efficiency Programmable Buck Regulators
- Integrated FETs With Low RDSON
- Bucks Operate With Their Phases Shifted to Reduce the Input Current Ripple and Capacitor Size
- Programmable Output Voltage Through the SPI Interface
- Overvoltage and Undervoltage Lockout
- Automatic Internal Soft Start With Power-On Reset
- Current Overload and Thermal Shutdown Protection
- PFM Mode for Low-Load, High-Efficiency Operation
- Power-Down Data Protection Enhances Data Integrity
- Bypass Mode Available on Bucks 1 and 2
- Deep Sleep Mode to Save Power During Idle Times With DevSLP Function
- Programmable Low-Dropout LDO 1.2 V to 3.1 V, up to 250 mA
- SPI-Programmable Interrupt Comparator (2 V to 4 V)
- Alternate Buck VOUTS Selectable Through VSELECT Logic Pins
- Customizable Start-Up Sequencing for Varied Controllers
- RESET Pin
- Programmable Buck Regulators:
- Buck 1: 1.1 V to 3.6 V at 1.6 A
- Buck 2: 1.1 V to 3.6 V at 1 A
- Buck 3: 0.7 V to 1.335 V at 1 A
- ±3% Feedback Voltage Accuracy
- Up to 95% Efficient Buck Regulators
- 2-MHz Switching Frequency for Smaller Inductor Size
The LM10504 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for solid-state and flash drives.
The LM10504 operates cooperatively with ASIC to optimize the supply voltage for low-power conditions and power saving modes through the SPI interface. It also supports a 250-mA LDO and a programmable interrupt comparator.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM10504 Triple Buck and LDO Power Management Unit datasheet (Rev. F) | PDF | HTML | 11 Oct 2016 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location