Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.6 Vn at 1 kHz (typ) (nV√Hz) 60 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 15 Input bias current (max) (pA) 100000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Rail-to-rail No GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.6 Vn at 1 kHz (typ) (nV√Hz) 60 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 15 Input bias current (max) (pA) 100000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) -3 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
CDIP (J) 14 130.4652 mm² 19.56 x 6.67
  • 741 Op Amp Operating Characteristics
  • Class AB Output Stage—No Crossover Distortion
  • Pin Compatible with the LM124
  • Overload Protection for Inputs and Outputs
  • Low Supply Current Drain: 0.6 mA/Amplifier
  • Low Input Offset Voltage: 1 mV
  • Low Input Offset Current: 4 nA
  • Low Input Bias Current 30 nA
  • High Degree of Isolation between Amplifiers: 120 dB
  • Gain Bandwidth Product (Unity Gain): 1.0 MHz

All trademarks are the property of their respective owners.

  • 741 Op Amp Operating Characteristics
  • Class AB Output Stage—No Crossover Distortion
  • Pin Compatible with the LM124
  • Overload Protection for Inputs and Outputs
  • Low Supply Current Drain: 0.6 mA/Amplifier
  • Low Input Offset Voltage: 1 mV
  • Low Input Offset Current: 4 nA
  • Low Input Bias Current 30 nA
  • High Degree of Isolation between Amplifiers: 120 dB
  • Gain Bandwidth Product (Unity Gain): 1.0 MHz

All trademarks are the property of their respective owners.

The LM148 is a true quad LM741. It consists of four independent, high gain, internally compensated, low power operational amplifiers which have been designed to provide functional characteristics identical to those of the familiar LM741 operational amplifier. In addition the total supply current for all four amplifiers is comparable to the supply current of a single LM741 type op amp. Other features include input offset currents and input bias current which are much less than those of a standard LM741. Also, excellent isolation between amplifiers has been achieved by independently biasing each amplifier and using layout techniques which minimize thermal coupling.

The LM148 can be used anywhere multiple LM741 or LM1558 type amplifiers are being used and in applications where amplifier matching or high packing density is required.

The LM148 is a true quad LM741. It consists of four independent, high gain, internally compensated, low power operational amplifiers which have been designed to provide functional characteristics identical to those of the familiar LM741 operational amplifier. In addition the total supply current for all four amplifiers is comparable to the supply current of a single LM741 type op amp. Other features include input offset currents and input bias current which are much less than those of a standard LM741. Also, excellent isolation between amplifiers has been achieved by independently biasing each amplifier and using layout techniques which minimize thermal coupling.

The LM148 can be used anywhere multiple LM741 or LM1558 type amplifiers are being used and in applications where amplifier matching or high packing density is required.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM148JAN Quad 741 Op Amps datasheet (Rev. A) 20 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos