LM2904LV
- Industry standard amplifier for cost-sensitive systems
- Low input offset voltage: ±1 mV
- Common-mode voltage range includes ground
- Unity-gain bandwidth: 1 MHz
- Low broadband noise: 40 nV/√Hz
- Low quiescent current: 90 µA/Ch
- Unity-gain stable
- Operational at supply voltages from 2.7 V to 5.5 V
- Offered in dual- and quad-channel variants
- Robust ESD specification: 2-kV HBM
- Extended temperature range: –40°C to 125°C
The LM290xLV family includes the dual LM2904LV and quad LM2902LV operational amplifiers, or op amps. The devices operate from a low voltage of 2.7 V to 5.5 V.
These op amps supply an alternative to the LM2904 and LM2902 in low-voltage applications that are sensitive to cost. Some applications are large appliances, smoke detectors, and personal electronics. The LM290xLV devices supply better performance than the LM290x devices at low voltage, and have lower power consumption. The op amps are stable at unity gain, and do not have reverse phase in overdrive conditions. The design for ESD gives the LM290xLV family an HBM specification for a minimum of 2 kV.
The LM290xLV family is available in packages that have industry standards. The packages include SOIC, VSSOP, and TSSOP packages.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM290xLV Industry Standard, Low Voltage Operational Amplifiers datasheet (Rev. C) | PDF | HTML | 15 Feb 2022 |
Application note | AN-31 Amplifier Circuit Collection (Rev. D) | 21 Oct 2020 | ||
Analog Design Journal | Second-sourcing options for small-package amplifiers | 26 Mar 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module
The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
CIRCUIT060013 — Inverting amplifier with T-network feedback circuit
CIRCUIT060015 — Adjustable reference voltage circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
SBOC544 — Simulation for Offset Voltage Adjustment for Non-Inverting Amplifiers in AN-31
SBOC592 — Simulation for High Input Impedance AC Follower in AN-31
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
SOT-23-THN (DDF) | 8 | Ultra Librarian |
TSSOP (PW) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.