LM3253-C

ACTIVE

High Current Step Down DC/DC converter for 2G/3G/4G Power Amplifiers

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -30 to 90 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2430 Switching frequency (max) (kHz) 2970 Features Fixed Output Control mode Voltage mode Vout (min) (V) 0.4 Vout (max) (V) 3.6 Iq (typ) (µA) 260 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -30 to 90 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2430 Switching frequency (max) (kHz) 2970 Features Fixed Output Control mode Voltage mode Vout (min) (V) 0.4 Vout (max) (V) 3.6 Iq (typ) (µA) 260 Duty cycle (max) (%) 100
DSBGA (YFQ) 16 3.24 mm² 1.8 x 1.8
  • High-Efficiency PFM and PWM Modes with Internal
    Synchronous Rectification
  • Analog Bypass Function with Low Dropout Resistance
    (45 mΩ typ.)
  • Dynamically Adjustable Output Voltage, 0.4V to 3.6V (typ.),
    in PFM and PWM modes
  • 3A Maximum Load Current in PWM Mode
  • 2.7MHz (average) PWM Switching Frequency
  • Modulated Switching Frequency to Aid Rx Band Compliance
  • Operates From a Single Li-ion Cell
    (2.7V to 5.5V)
  • ACB Reduces Inductor Requirements and Size
  • Minimum Total Solution Size by Using Small Footprint
    and Case Size Inductor and Capacitors
  • 16-bump Thin DSBGA Package
  • Current and Thermal Overload Protection
  • High-Efficiency PFM and PWM Modes with Internal
    Synchronous Rectification
  • Analog Bypass Function with Low Dropout Resistance
    (45 mΩ typ.)
  • Dynamically Adjustable Output Voltage, 0.4V to 3.6V (typ.),
    in PFM and PWM modes
  • 3A Maximum Load Current in PWM Mode
  • 2.7MHz (average) PWM Switching Frequency
  • Modulated Switching Frequency to Aid Rx Band Compliance
  • Operates From a Single Li-ion Cell
    (2.7V to 5.5V)
  • ACB Reduces Inductor Requirements and Size
  • Minimum Total Solution Size by Using Small Footprint
    and Case Size Inductor and Capacitors
  • 16-bump Thin DSBGA Package
  • Current and Thermal Overload Protection

The LM3253 is a DC-DC converter optimized for powering multi-mode 2G/3G/4G RF power amplifiers (PAs) from a single Lithium-Ion cell. The LM3253 steps down an input voltage from 2.7V to 5.5V to a dynamically adjustable output voltage of 0.4V to 3.6V. The output voltage is set through a VCON analog input that adjusts the output voltage to ensure efficient operation at all power levels of the RF PA. The LM3253 is optimized for USB datacard applications.

The LM3253 operates in constant frequency Pulse Width Modulation (PWM) mode producing a small and predictable amount of output voltage ripple. This enables best ECTEL power requirements in GMSK and EDGE spectral compliance, with the minimal amount of filtering and excess headroom. When operating in Pulse Frequency Modulation (PFM) mode, the LM3253 enables the lowest DG09 current consumption and therefore maximizes system efficiency.

The LM3253 has a unique Active Current assist and analog Bypass (ACB) feature to minimize inductor size without any loss of output regulation for the entire battery voltage and RF output power range, until dropout. ACB provides a parallel current path, when needed, to limit the maximum inductor current to 1.84A (typ.) while still driving a 3A load. The ACB also enables operation with minimal dropout voltage. The LM3253 is available in a small 2 mm x 2 mm chip-scale 16-bump DSBGA package.

When considering the use of the LM3253 in a system design, contact the Texas Instruments Sales or Field Application engineer for a copy of the "LM3253: DC-DC Converter for 3G/4G RF PAs PCB Layout Considerations.”

The LM3253 is a DC-DC converter optimized for powering multi-mode 2G/3G/4G RF power amplifiers (PAs) from a single Lithium-Ion cell. The LM3253 steps down an input voltage from 2.7V to 5.5V to a dynamically adjustable output voltage of 0.4V to 3.6V. The output voltage is set through a VCON analog input that adjusts the output voltage to ensure efficient operation at all power levels of the RF PA. The LM3253 is optimized for USB datacard applications.

The LM3253 operates in constant frequency Pulse Width Modulation (PWM) mode producing a small and predictable amount of output voltage ripple. This enables best ECTEL power requirements in GMSK and EDGE spectral compliance, with the minimal amount of filtering and excess headroom. When operating in Pulse Frequency Modulation (PFM) mode, the LM3253 enables the lowest DG09 current consumption and therefore maximizes system efficiency.

The LM3253 has a unique Active Current assist and analog Bypass (ACB) feature to minimize inductor size without any loss of output regulation for the entire battery voltage and RF output power range, until dropout. ACB provides a parallel current path, when needed, to limit the maximum inductor current to 1.84A (typ.) while still driving a 3A load. The ACB also enables operation with minimal dropout voltage. The LM3253 is available in a small 2 mm x 2 mm chip-scale 16-bump DSBGA package.

When considering the use of the LM3253 in a system design, contact the Texas Instruments Sales or Field Application engineer for a copy of the "LM3253: DC-DC Converter for 3G/4G RF PAs PCB Layout Considerations.”

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High-Current StepDown Converter for 2G/3G/4G RF Pwr Amps datasheet (Rev. Q) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3253EVM — Evaluation Board for the LM3253

The LM3253 is a DC-DC converter optimized for powering multi-mode 2G/3G/4G RF power amplifiers (PAs) from a single Lithium-Ion cell. The LM3253 steps down an input voltage from 2.7V to 5.5V to a dynamically adjustable output voltage of 0.4V to 3.6V. The output voltage is set through a VCON analog (...)

Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos