LM340-MIL

ACTIVE

1.5A, Fixed Output Linear Regulator

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 35 Vin (min) (V) 7.5 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5 Rating Military Noise (µVrms) 40 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 8 Thermal resistance θJA (°C/W) 24 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3.5 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 35 Vin (min) (V) 7.5 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5 Rating Military Noise (µVrms) 40 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 8 Thermal resistance θJA (°C/W) 24 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3.5 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
TO-CAN (NDS) 2 969.2166 mm² 38.94 x 24.89
  • Output Current up to 1.5 A
  • Available in Fixed 5-V, 12-V, and 15-V Options
  • Internal Thermal Overload, Short-Circuit and SOA Protection
  • Available in Space-Saving SOT-223 Package
  • Output Capacitance Not Required for Stability
  • Output Current up to 1.5 A
  • Available in Fixed 5-V, 12-V, and 15-V Options
  • Internal Thermal Overload, Short-Circuit and SOA Protection
  • Available in Space-Saving SOT-223 Package
  • Output Capacitance Not Required for Stability

The LM340-MIL monolithic 3-pin positive voltage regulators employ internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 1.5-A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the regulator easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

The LM340-MIL monolithic 3-pin positive voltage regulators employ internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 1.5-A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the regulator easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM340-MIL Wide VIN 1.5-A Fixed Voltage Regulator datasheet PDF | HTML 16 Jun 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​