LM3S818 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
TM4C123GH6PM ACTIVE 32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin The product is an ARM® Cortex™-M4 with comparable peripherals and higher performance.
TM4C1294NCPDT ACTIVE 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY The product is an ARM® Cortex™-M4 with broader peripherals and higher performance.

Product details

Flash memory (kByte) 64 Number of GPIOs 30 UART 2 Number of I2Cs 0 Operating temperature range (°C) -40 to 85 PWM (Ch) 6 CAN (#) 0 Rating Catalog
Flash memory (kByte) 64 Number of GPIOs 30 UART 2 Number of I2Cs 0 Operating temperature range (°C) -40 to 85 PWM (Ch) 6 CAN (#) 0 Rating Catalog
LQFP (PT) 48 81 mm² 9 x 9
  • 32-bit ARM® Cortex™-M3 50-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Memory Protection Unit (MPU), and Thumb-2 instruction set

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • 64 KB single-cycle flash and 8 KB single-cycle SRAM

  • 0-30 GPIOs (depending on configuration) with programmable control for GPIO interrupts and pad configuration

  • ARM FiRM-compliant Watchdog Timer ; plus three General-Purpose Timer Modules (GPTM), each of which provides two 16-bit timers/counters and can be configured to operate independently

  • 10-bit Analog-to-Digital Converter (ADC) with six analog input channels and a sample rate of one million samples/second

  • Two fully programmable 16C550-type UARTs

  • Synchronous Serial Interface (SSI), supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces

  • One integrated analog comparator configurable for output to initiate an ADC sample sequence, drive an output pin or generate an interrupt

  • Three PWM generator blocks, each with one 16-bit counter, two PWM comparators, a PWM signal generator, a dead-band generator, and an interrupt/ADC-trigger selector

  • Quadrature Encoder Interface (QEI) featuring position integrator to track encoder position and velocity capture using built-in timer

  • Industrial and extended temperature RoHS-compliant 48-pin LQFP and 48-pin QFN package

  • 32-bit ARM® Cortex™-M3 50-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Memory Protection Unit (MPU), and Thumb-2 instruction set

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • 64 KB single-cycle flash and 8 KB single-cycle SRAM

  • 0-30 GPIOs (depending on configuration) with programmable control for GPIO interrupts and pad configuration

  • ARM FiRM-compliant Watchdog Timer ; plus three General-Purpose Timer Modules (GPTM), each of which provides two 16-bit timers/counters and can be configured to operate independently

  • 10-bit Analog-to-Digital Converter (ADC) with six analog input channels and a sample rate of one million samples/second

  • Two fully programmable 16C550-type UARTs

  • Synchronous Serial Interface (SSI), supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces

  • One integrated analog comparator configurable for output to initiate an ADC sample sequence, drive an output pin or generate an interrupt

  • Three PWM generator blocks, each with one 16-bit counter, two PWM comparators, a PWM signal generator, a dead-band generator, and an interrupt/ADC-trigger selector

  • Quadrature Encoder Interface (QEI) featuring position integrator to track encoder position and velocity capture using built-in timer

  • Industrial and extended temperature RoHS-compliant 48-pin LQFP and 48-pin QFN package

The Stellaris® LM3S818 microcontroller is based on the ARM® Cortex™-M3 controller core operating at up to 50 MHz, with 64 kB flash and 8 kB SRAM. The LM3S818 also features real-time industrial connectivity, with an SSI / SPI controller, and 2 UARTs. The LM3S818 microcontroller also features advanced motion control features, including 6 motion-control PWM outputs with dead-band, a quadrature encoder input for precise position monitoring, and a fault protection input for low-latency shutdown. The microcontroller also features intelligent analog capability, including 1 analog comparators and 6 channels of highly accurate 10-bit analog-to-digital conversion - with the ability to sample at speeds of 1M samples per second. Finally, the LM3S818 microcontroller provides a 24-bit systick timer, 3 32-bit or 6 16-bit general-purpose timers, a watchdog timer, a low drop-out voltage regulator so that only one supply voltage is required, brown-out reset, power-on reset controller, and up to 30 GPIOs.

The Stellaris® LM3S818 microcontroller is based on the ARM® Cortex™-M3 controller core operating at up to 50 MHz, with 64 kB flash and 8 kB SRAM. The LM3S818 also features real-time industrial connectivity, with an SSI / SPI controller, and 2 UARTs. The LM3S818 microcontroller also features advanced motion control features, including 6 motion-control PWM outputs with dead-band, a quadrature encoder input for precise position monitoring, and a fault protection input for low-latency shutdown. The microcontroller also features intelligent analog capability, including 1 analog comparators and 6 channels of highly accurate 10-bit analog-to-digital conversion - with the ability to sample at speeds of 1M samples per second. Finally, the LM3S818 microcontroller provides a 24-bit systick timer, 3 32-bit or 6 16-bit general-purpose timers, a watchdog timer, a low drop-out voltage regulator so that only one supply voltage is required, brown-out reset, power-on reset controller, and up to 30 GPIOs.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Stellaris LM3S818 Microcontroller Data Sheet datasheet (Rev. I) 15 Jul 2014
* Errata Stellaris LM3S Sandstorm-, Fury-, and DustDevil-Class Microcontrollers Errata 26 Jun 2014
* Errata ARM Cortex-M3 Errata (r1p0) 24 Oct 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location