LM3S8962
Stellaris LM3S Microcontroller
Similar functionality to the compared device
LM3S8962
-
32-bit ARM® Cortex™-M3 50-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Memory Protection Unit (MPU), and Thumb-2 instruction set
-
Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller
-
256 KB single-cycle flash and 64 KB single-cycle SRAM
-
Lower-power battery-backed Hibernation module with Real-Time Clock
-
5-42 GPIOs (depending on configuration) with programmable control for GPIO interrupts and pad configuration
-
ARM FiRM-compliant Watchdog Timer ; plus four General-Purpose Timer Modules (GPTM), each of which provides two 16-bit timers/counters and can be configured to operate independently
-
10-bit Analog-to-Digital Converter (ADC) with four analog input channels and a sample rate of 500 thousand samples/second
-
Two fully programmable 16C550-type UARTs with IrDA support
-
Synchronous Serial Interface (SSI), supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces
-
Inter-Integrated Circuit (I2C) Interface, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave
-
Controller Area Network (CAN) Interface using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps
-
Highly configurable 10/100 Ethernet Controller that conforms to the IEEE 802.3-2002 specification with full- and half-duplex modes for both 100 Mbps and 10 Mbps operation, IEEE 1588 PTP hardware support, and automatic MDI/MDI-X cross-over correction
-
One integrated analog comparator configurable for output to initiate an ADC sample sequence, drive an output pin or generate an interrupt
-
Three PWM generator blocks, each with one 16-bit counter, two PWM comparators, a PWM signal generator, a dead-band generator, and an interrupt/ADC-trigger selector
-
Two Quadrature Encoder Interface (QEI) modules featuring position integrator to track encoder position and velocity capture using built-in timer
-
Industrial and extended temperature RoHS-compliant 100-pin LQFP package and industrial-range RoHS-compliant 108-ball BGA package
The Stellaris® LM3S8962 microcontroller is based on the ARM® Cortex™-M3 controller core operating at up to 50 MHz, with 256 kB flash and 64 kB SRAM. The LM3S8962 also features real-time industrial connectivity, with a 10/100 Ethernet MAC/PHY, a CAN controller, an SSI / SPI controller, an I2C interface, and 2 UARTs, as well as hardware-assisted support for synchronized industrial networks utilizing the IEEE 1588 Precision Time Protocol (PTP). The LM3S8962 microcontroller also features advanced motion control features, including 6 motion-control PWM outputs with dead-band, two quadrature encoder inputs for precise position monitoring, and 1 fault protection inputs for low-latency shutdown. The microcontroller also features intelligent analog capability, including 1 analog comparators and 4 channels of highly accurate 10-bit analog-to-digital conversion - with the ability to sample at speeds of 500K samples per second. Finally, the LM3S8962 microcontroller provides a 24-bit systick timer, 4 32-bit or 8 16-bit general-purpose timers, a watchdog timer, a battery-backed hibernation module with RTC and 256 bytes of non-volatile state-saving memory, a low drop-out voltage regulator so that only one supply voltage is required, brown-out reset, power-on reset controller, and up to 42 GPIOs.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Stellaris LM3S8962 Microcontroller Data Sheet datasheet (Rev. I) | 16 Jul 2014 | |
* | Errata | Stellaris LM3S Sandstorm-, Fury-, and DustDevil-Class Microcontrollers Errata | 26 Jun 2014 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location