Home Power management Gate drivers Half-bridge drivers

LM5109

ACTIVE

100V / 1A peak half bridge gate driver

Product details

Power switch MOSFET Operating temperature range (°C) to Undervoltage lockout (typ) (V) 8 Rating Catalog
Power switch MOSFET Operating temperature range (°C) to Undervoltage lockout (typ) (V) 8 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Drives both a high side and low side N-Channel MOSFET
  • 1A peak output current (1.0A sink / 1.0A source)
  • Independent TTL compatible inputs
  • Bootstrap supply voltage to 118V DC
  • Fast propagation times (27 ns typical)
  • Drives 1000 pF load with 15ns rise and fall times
  • Excellent propagation delay matching (2 ns typical)
  • Supply rail under-voltage lockout
  • Low power consumption
  • Pin compatible with ISL6700

  • Drives both a high side and low side N-Channel MOSFET
  • 1A peak output current (1.0A sink / 1.0A source)
  • Independent TTL compatible inputs
  • Bootstrap supply voltage to 118V DC
  • Fast propagation times (27 ns typical)
  • Drives 1000 pF load with 15ns rise and fall times
  • Excellent propagation delay matching (2 ns typical)
  • Supply rail under-voltage lockout
  • Low power consumption
  • Pin compatible with ISL6700

The LM5109 is a low cost high voltage gate driver, designed to drive both the high side and the low side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of working with rail voltages up to 100V. The outputs are independently controlled with TTL compatible input thresholds. A robust level shifter technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high side gate driver. Under-voltage lockout is provided on both the low side and the high side power rails. The device is available in the SOIC-8 and the thermally enhanced LLP-8 packages.


The LM5109 is a low cost high voltage gate driver, designed to drive both the high side and the low side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of working with rail voltages up to 100V. The outputs are independently controlled with TTL compatible input thresholds. A robust level shifter technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high side gate driver. Under-voltage lockout is provided on both the low side and the high side power rails. The device is available in the SOIC-8 and the thermally enhanced LLP-8 packages.


Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM5109 100V / 1A Peak Half Bridge Gate Driver datasheet 26 Apr 2005
White paper Power Electronics in Motor Drives: Where is it? (Rev. A) 01 Oct 2019
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos