LM76005

ACTIVE

3.5-V to 60-V, 5-A synchronous step-down voltage converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 57 Iq (typ) (µA) 15 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 57 Iq (typ) (µA) 15 Duty cycle (max) (%) 98
WQFN (RNP) 30 24 mm² 6 x 4
  • Functional Safety-Capable

    • Documentation available to aid functional safety system design

  • Designed for applications
    • Input transient protection up to 65 V
    • Optimized for low EMI requirements

    • Pin-selectable FPWM operation
    • Adjustable frequency range: 200 kHz to 500 kHz
    • Start up with pre-biased output voltage
    • Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
  • Suited for scalable power supplies
    • Pin compatible with:
      • LM76002/3 (60 V, 2.5 A or 3.5 A)
    • Output voltage: 1 V to 95% of VIN
    • Synchronization to external clock
    • Adjustable soft-start (6.3 ms default)
  • Low power dissipation across load spectrum
    • 15-µA quiescent current in regulation
    • 95% efficiency at 400 kHz (12VIN, 5VOUT, 2A)
    • 92% PFM efficiency at 10-mA (12VIN, 5VOUT)
    • External bias option for improved efficiency
  • Create a custom design using the with the
  • Functional Safety-Capable

    • Documentation available to aid functional safety system design

  • Designed for applications
    • Input transient protection up to 65 V
    • Optimized for low EMI requirements

    • Pin-selectable FPWM operation
    • Adjustable frequency range: 200 kHz to 500 kHz
    • Start up with pre-biased output voltage
    • Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
  • Suited for scalable power supplies
    • Pin compatible with:
      • LM76002/3 (60 V, 2.5 A or 3.5 A)
    • Output voltage: 1 V to 95% of VIN
    • Synchronization to external clock
    • Adjustable soft-start (6.3 ms default)
  • Low power dissipation across load spectrum
    • 15-µA quiescent current in regulation
    • 95% efficiency at 400 kHz (12VIN, 5VOUT, 2A)
    • 92% PFM efficiency at 10-mA (12VIN, 5VOUT)
    • External bias option for improved efficiency
  • Create a custom design using the with the

The regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to of load current from an input up to 60 V. Tolerance goes up to 65 V, easing input surge protection.

The use peak-current-mode control to provide exceptional efficiency and output accuracy in a small solution size. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

This device requires few external components and has a pinout designed for simple PCB layout with best-in-class EMI and thermal performance. The small solution size and feature set of the LM76005 are designed to simplify the implementation for a wide range of end equipment.

The device is available in the WQFN 30-pin leadless package with wettable flanks.

The regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to of load current from an input up to 60 V. Tolerance goes up to 65 V, easing input surge protection.

The use peak-current-mode control to provide exceptional efficiency and output accuracy in a small solution size. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

This device requires few external components and has a pinout designed for simple PCB layout with best-in-class EMI and thermal performance. The small solution size and feature set of the LM76005 are designed to simplify the implementation for a wide range of end equipment.

The device is available in the WQFN 30-pin leadless package with wettable flanks.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM76005 3.5-V to 60-V, 5-A Synchronous Step-Down Converter datasheet (Rev. A) PDF | HTML 28 Jul 2020
Functional safety information LM76005 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 17 Dec 2020
EVM User's guide LM76005QEVM User’s Guide (Rev. A) PDF | HTML 21 Jul 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM76005QEVM — 3.5-V to 60-V, 5-A synchronous step-down voltage converter evaluation module

The LM76005QEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM76005 and LM76005-Q1 synchronous step-down converters. The EVM operates from an 3.5-V to 60-V input and provides a 3.3-V or 5-V output at 5 A.
User guide: PDF | HTML
Not available on TI.com
Calculation tool

LM76005-DESIGN-CALC LM76005 Design Calculator

This stand-alone tool facilitates and assists with the design of a DC/DC buck regulator based on the LM76005(-Q1) converter. The user can expeditiously arrive at an optimized design to meet the application requirements.
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM76005 3.5-V to 60-V, 5-A synchronous step-down voltage converter LM76005-Q1 3.5-V to 60-V, 5-A synchronous voltage regulator
Reference designs

PMP23300 — 60-W, USB Type-C® power delivery wide-input buck converter reference design

This reference design is a 60-W USB Type-C® power delivery (PD) design operating in standard power range (SPR) that uses the TPS65987D USB Type-C and USB PD controller, LM76005 synchronous buck converter, LMR36506 synchronous buck converter and TPD62300A USB Type-C port protector. The design uses (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RNP) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos