LM76005-Q1

ACTIVE

3.5-V to 60-V, 5-A synchronous voltage regulator

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 57 Iq (typ) (µA) 15 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 57 Iq (typ) (µA) 15 Duty cycle (max) (%) 98
WQFN (RNP) 30 24 mm² 6 x 4
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM76003-Q1 ACTIVE 3.5V to 60V 3.5A/2.5A Synchronous Voltage Regulator Lower current limit.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM76005-Q1 3.5-V to 60-V, 5-A Automotive Synchronous Step-Down Converter datasheet (Rev. A) PDF | HTML 27 Jul 2020
Functional safety information LM76005-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 17 Dec 2020
Technical article Using DC/DCs buck converters to power modern safety features in commercial vehicle PDF | HTML 27 Jul 2020
EVM User's guide LM76005QEVM User’s Guide (Rev. A) PDF | HTML 21 Jul 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM76005QEVM — 3.5-V to 60-V, 5-A synchronous step-down voltage converter evaluation module

The LM76005QEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM76005 and LM76005-Q1 synchronous step-down converters. The EVM operates from an 3.5-V to 60-V input and provides a 3.3-V or 5-V output at 5 A.
User guide: PDF | HTML
Not available on TI.com
Simulation model

LM76005-Q1 PSpice Unencrypted Transient Model

SNVMBY2.ZIP (289 KB) - PSpice Model
Calculation tool

LM76005-DESIGN-CALC LM76005 Design Calculator

This stand-alone tool facilitates and assists with the design of a DC/DC buck regulator based on the LM76005(-Q1) converter. The user can expeditiously arrive at an optimized design to meet the application requirements.
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM76005 3.5-V to 60-V, 5-A synchronous step-down voltage converter LM76005-Q1 3.5-V to 60-V, 5-A synchronous voltage regulator
Package Pins CAD symbols, footprints & 3D models
WQFN (RNP) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos