Product details

Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • Typical Unless Otherwise Noted
  • Rail-to-Rail Input Common-Mode Voltage Range (Ensured Over Temperature)
  • Rail-to-Rail Output Swing (Within 20-mV of Supply Rail, 100-kΩ Load)
  • Ensured 3-V, 5-V, and 15-V Performance
  • Excellent CMRR and PSRR: 82 dB
  • Ultralow Input Current: 20 fA
  • High Voltage Gain (R L = 500 k Ω): 130 dB
  • Specified for 2-kΩ and 600-Ω Loads
  • Power-Good Output
  • Available in VSSOP Package
  • Typical Unless Otherwise Noted
  • Rail-to-Rail Input Common-Mode Voltage Range (Ensured Over Temperature)
  • Rail-to-Rail Output Swing (Within 20-mV of Supply Rail, 100-kΩ Load)
  • Ensured 3-V, 5-V, and 15-V Performance
  • Excellent CMRR and PSRR: 82 dB
  • Ultralow Input Current: 20 fA
  • High Voltage Gain (R L = 500 k Ω): 130 dB
  • Specified for 2-kΩ and 600-Ω Loads
  • Power-Good Output
  • Available in VSSOP Package

The LMC6482-MIL device provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers. The device is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6482-MIL is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC272 and TLC277.

Maximum dynamic signal range is assured in low voltage and single supply systems by the rail-to-rail output swing of the LMC6482-MIL. The rail-to-rail output swing is ensured for loads down to 600 Ω of the device. Ensured low-voltage characteristics and low-power dissipation make the LMC6482-MIL especially well-suited for battery-operated systems. LMC6482-MIL is also available in a VSSOP package, which is almost half the size of a SOIC-8 device. See the LMC6484 data sheet for a quad CMOS operational amplifier with these same features.

The LMC6482-MIL device provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers. The device is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6482-MIL is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC272 and TLC277.

Maximum dynamic signal range is assured in low voltage and single supply systems by the rail-to-rail output swing of the LMC6482-MIL. The rail-to-rail output swing is ensured for loads down to 600 Ω of the device. Ensured low-voltage characteristics and low-power dissipation make the LMC6482-MIL especially well-suited for battery-operated systems. LMC6482-MIL is also available in a VSSOP package, which is almost half the size of a SOIC-8 device. See the LMC6484 data sheet for a quad CMOS operational amplifier with these same features.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMC6482-MIL CMOS Dual Rail-to-Rail Input and Output Operational Amplifier datasheet PDF | HTML 22 Jun 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​