LMQ62440-Q1

ACTIVE

Automotive 3-V to 36-V, 4-A, low-noise fixed frequency synchronous step-down converter

alarmNotifications Order now

Product details

Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 7 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package EMI features Integrated capacitors, Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 7 Duty cycle (max) (%) 98
VQFN-HR (RJR) 14 14 mm² 4 x 3.5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +150°C, TJ
  • Functional Safety-Capable
  • Optimized for ultra-low EMI requirements
    • Meets CISPR25 class 5 standard
    • Hotrod™ package minimizes switch node ringing
    • Internal bypass capacitors reduce EMI
    • Parallel input path minimizes parasitic inductance
    • Spread spectrum reduces peak emissions
    • Adjustable switch node rise time
  • Designed for rugged Automotive applications
    • Supports 42-V load dump
    • 0.4-V dropout with 4-A load (typical)
  • High efficiency power conversion at all loads
    • 7-µA no load current at 13.5 VIN, 3.3 VOUT
    • 90% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
    • Low MOSFET ON resistance
      • RDS_ON_HS = 41 mΩ (typical)
      • RDS_ON_LS = 21 mΩ (typical)
  • External bias option for improved efficiency
  • Pin compatible with:
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +150°C, TJ
  • Functional Safety-Capable
  • Optimized for ultra-low EMI requirements
    • Meets CISPR25 class 5 standard
    • Hotrod™ package minimizes switch node ringing
    • Internal bypass capacitors reduce EMI
    • Parallel input path minimizes parasitic inductance
    • Spread spectrum reduces peak emissions
    • Adjustable switch node rise time
  • Designed for rugged Automotive applications
    • Supports 42-V load dump
    • 0.4-V dropout with 4-A load (typical)
  • High efficiency power conversion at all loads
    • 7-µA no load current at 13.5 VIN, 3.3 VOUT
    • 90% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
    • Low MOSFET ON resistance
      • RDS_ON_HS = 41 mΩ (typical)
      • RDS_ON_LS = 21 mΩ (typical)
  • External bias option for improved efficiency
  • Pin compatible with:

The LMQ62440-Q1 is a high-performance, DC-DC synchronous buck converter with integrated bypass capacitors. With integrated high-side and low-side MOSFETs, up to 4 A of output current is delivered over a wide input range of 3.0 V to 36 V; 42-V tolerance supports load dump for durations of 400 ms. The device implements soft recovery from dropout eliminating overshoot on the output.

The device is specifically designed for minimal EMI. The device incorporates pseudo-random spread spectrum, integrated bypass capacitors, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

The device is available in a 14-pin VQFN-HR package with wettable flanks. Electrical characteristics are specified over a junction temperature range of –40°C to +150°C. Find additional resources in the Related Documentation.

The LMQ62440-Q1 is a high-performance, DC-DC synchronous buck converter with integrated bypass capacitors. With integrated high-side and low-side MOSFETs, up to 4 A of output current is delivered over a wide input range of 3.0 V to 36 V; 42-V tolerance supports load dump for durations of 400 ms. The device implements soft recovery from dropout eliminating overshoot on the output.

The device is specifically designed for minimal EMI. The device incorporates pseudo-random spread spectrum, integrated bypass capacitors, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.

The device is available in a 14-pin VQFN-HR package with wettable flanks. Electrical characteristics are specified over a junction temperature range of –40°C to +150°C. Find additional resources in the Related Documentation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM62435-Q1 ACTIVE Automotive 3-V to 36-V, 3.5-A, low EMI synchronous step-down converter No integrated caps

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LMQ62440-Q1 Automotive 3-V to 36-V, Low EMI Synchronous Step-Down Converter datasheet (Rev. A) 24 Sep 2020
White paper Time-Saving and Cost-Effective Innovations for EMI Reduction (Rev. A) PDF | HTML 28 Nov 2023
White paper 透過節省時間和成本的創新技術 降低電源中的EMI 04 Dec 2020
White paper 전원 공급 장치의 EMI 절감을 위한 시간 및 비용 효율적 혁신 04 Dec 2020
User guide LMQ62440EVM 2-MHz User's Guide PDF | HTML 14 Sep 2020
Functional safety information LMQ6x4x0-Q1 Functional Safety, FIT Rate, FMD, and Pin FMA (Rev. A) PDF | HTML 09 Sep 2020
Certificate LMQ62440EVM-2MHz EU Declaration of Conformity (DoC) 01 Sep 2020
Functional safety information LMQ62440-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 01 Apr 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMQ62440EVM — 36-V, low EMI 4-A, 5-V synchronous, 2.1-MHz, step-down converter evaluation module

The LMQ62440EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMQ62440 synchronous step-down converter.  The LMQ62440 provides exceptional efficiency, low Iq, and low EMI in small solution size with integrated capacitors.
User guide: PDF | HTML
Buy from a distributor
Simulation model

LMQ62440APP-Q1 PSpice Transient Model

SNVMC42.ZIP (129 KB) - PSpice Model
Simulation model

LMQ62440BPP-Q1 PSpice Transient Model

SNVMC44.ZIP (298 KB) - PSpice Model
Simulation model

LMQ62440CPP-Q1 PSpice Transient Model

SNVMC43.ZIP (292 KB) - PSpice Model
Design tool

SNVR489 LMQ62440EVM-2MHz Design Files

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LMQ62440-Q1 Automotive 3-V to 36-V, 4-A, low-noise fixed frequency synchronous step-down converter
Hardware development
Evaluation board
LMQ62440EVM 36-V, low EMI 4-A, 5-V synchronous, 2.1-MHz, step-down converter evaluation module
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RJR) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos