LMR23615

ACTIVE

SIMPLE SWITCHER®, 36-V, 1.5-A Synchronous Step-Down Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR33620 ACTIVE SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI Smaller footprint, higher efficiency, lower IQ and lower EMI.
TPSM33615 ACTIVE 3-V to 36-V input, 1 to 15-V output, 1.5-A synchronous buck power module Smaller design with an integrated-inductor power module.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 4 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 28 Iq (typ) (µA) 75 Duty cycle (max) (%) 97
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 4 Vin (max) (V) 36 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 28 Iq (typ) (µA) 75 Duty cycle (max) (%) 97
WSON (DRR) 12 9 mm² 3 x 3
  • 4-V to 36-V input range
  • 1.5-A Continuous output current
  • Integrated synchronous rectification
  • Current-mode control with internal compensation
  • Minimum switch ON-time: 60 ns
  • Adjustable switching frequency
  • PFM mode at light load
  • Frequency synchronization to external clock
  • 75-µA Quiescent current
  • Soft start into a prebiased load
  • High-duty-cycle operation supported
  • Output short-circuit protection with hiccup mode
  • Thermal protection
  • 12-Pin WSON wettable flanks package with PowerPAD™
  • Use the LMZM22602 module for faster time to market
  • Create a custom design using the LMR23615 with the WEBENCH Power Designer
  • 4-V to 36-V input range
  • 1.5-A Continuous output current
  • Integrated synchronous rectification
  • Current-mode control with internal compensation
  • Minimum switch ON-time: 60 ns
  • Adjustable switching frequency
  • PFM mode at light load
  • Frequency synchronization to external clock
  • 75-µA Quiescent current
  • Soft start into a prebiased load
  • High-duty-cycle operation supported
  • Output short-circuit protection with hiccup mode
  • Thermal protection
  • 12-Pin WSON wettable flanks package with PowerPAD™
  • Use the LMZM22602 module for faster time to market
  • Create a custom design using the LMR23615 with the WEBENCH Power Designer

The LMR23615 SIMPLE SWITCHER is an easy-to-use 36-V, 1.5-A synchronous step-down regulator. With a wide input range from 4 V to 36 V, the device is suitable for various industrial applications for power conditioning from unregulated sources. Peak current mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes the device suitable for battery-powered systems. An ultra-low 2-µA shutdown current can further prolong battery life. Internal loop compensation means that the user is free from the tedious task of loop-compensation design and also minimizes the external components needed. An extended family is available in 2.5-A (LMR23625) and 3-A (LMR23630) load-current options in pin-to-pin compatible packages, allowing simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup-mode short-circuit protection, and thermal shutdown due to excessive power dissipation.

space

space

space

The LMR23615 SIMPLE SWITCHER is an easy-to-use 36-V, 1.5-A synchronous step-down regulator. With a wide input range from 4 V to 36 V, the device is suitable for various industrial applications for power conditioning from unregulated sources. Peak current mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes the device suitable for battery-powered systems. An ultra-low 2-µA shutdown current can further prolong battery life. Internal loop compensation means that the user is free from the tedious task of loop-compensation design and also minimizes the external components needed. An extended family is available in 2.5-A (LMR23625) and 3-A (LMR23630) load-current options in pin-to-pin compatible packages, allowing simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup-mode short-circuit protection, and thermal shutdown due to excessive power dissipation.

space

space

space

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMR23615 SIMPLE SWITCHER® 36-V, 1.5-A Synchronous Step-Down Converter datasheet (Rev. B) PDF | HTML 11 Aug 2020
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
EVM User's guide LMR23615 EVM User's Guide 03 May 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR23615EVM — Wide Vin Synchronous Step-down Converter Evaluation Module

The LMR23615EVM is a fully assembled and tested circuit for evaluating the LMR23615DRR step-down converter. The LMR23615EVM operates from 4V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 1.5A. The board has jumper connectors to select output options, enable or disable the (...)
User guide: PDF
Not available on TI.com
Simulation model

LMR23615 Non-Inverting and Inverting PSpice Transient Model

SNVMBD4.ZIP (222 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos