LMR33620AP-Q1

ACTIVE

Automotive 3.8-V to 36-V, 2-A synchronous step-down voltage converter

LMR33620AP-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.8 Vin (max) (V) 36 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 24 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.8 Vin (max) (V) 36 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 24 Duty cycle (max) (%) 98
VQFN-HR (RNX) 12 6 mm² 3 x 2
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Configured for rugged automotive applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Output current: 2 A, 3 A
    • 75-mΩ/50-mΩ RDS-ON power MOSFETs
    • Peak-current-mode control
    • Short minimum on time of 68 ns
    • Frequency: 400 kHz, 2.1 MHz
    • Integrated compensation network
  • Low EMI and switching noise
    • HotRod™ package
    • Parallel input current paths
  • High power conversion at all loads
    • Peak efficiency > 95%
    • Low shutdown quiescent current of 5 µA
    • Low operating quiescent current of 25 µA
  • Create a custom design using the LMR336x0AP-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Configured for rugged automotive applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Output current: 2 A, 3 A
    • 75-mΩ/50-mΩ RDS-ON power MOSFETs
    • Peak-current-mode control
    • Short minimum on time of 68 ns
    • Frequency: 400 kHz, 2.1 MHz
    • Integrated compensation network
  • Low EMI and switching noise
    • HotRod™ package
    • Parallel input current paths
  • High power conversion at all loads
    • Peak efficiency > 95%
    • Low shutdown quiescent current of 5 µA
    • Low operating quiescent current of 25 µA
  • Create a custom design using the LMR336x0AP-Q1 with the WEBENCH Power Designer

The LMR336x0AP-Q1 automotive-qualified regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged applications. The LMR336x0AP-Q1 drives up to 2 A or 3 A of load current from an input of up to 36 V. The LMR336x0AP-Q1 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR336x0AP-Q1 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR336x0AP-Q1 is available in a 12-pin 3-mm × 2-mm next generation VQFN package with wettable flanks.

The LMR336x0AP-Q1 automotive-qualified regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged applications. The LMR336x0AP-Q1 drives up to 2 A or 3 A of load current from an input of up to 36 V. The LMR336x0AP-Q1 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR336x0AP-Q1 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR336x0AP-Q1 is available in a 12-pin 3-mm × 2-mm next generation VQFN package with wettable flanks.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LMR33620-Q1 ACTIVE 3.8-V to 36-V, 2-A synchronous step-down voltage converter Functionally identical.
Pin-for-pin with same functionality to the compared device
LMR33630-Q1 ACTIVE 3.8-V to 36-V, 3-A synchronous step-down voltage converter Higher current trim option.
LMR33630AP-Q1 ACTIVE Automotive 3.8-V to 36-V, 3-A synchronous step-down voltage converter Higher current trim option.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMR336x0AP-Q1 3.8-V to 36-V, 2-A and 3-ASynchronous Step-Down Voltage Converter datasheet PDF | HTML 14 Jun 2021
Functional safety information LMR336x0AP-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 14 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNX) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos