LP38501-ADJ

ACTIVE

3-A, adjustable ultra-low-dropout voltage regulator with enable

Product details

Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5 Vout (min) (V) 0.6 Rating Catalog Noise (µVrms) 100 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 420 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5 Vout (min) (V) 0.6 Rating Catalog Noise (µVrms) 100 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 420 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24 TO-263 (NDQ) 5 142.3416 mm² 10.16 x 14.01
  • Input Voltage: 2.7 V to 5.5 V
  • Adjustable Output Voltage: 0.6 V
    to 5 V
  • FlexCap: Stable with Ceramic, Tantalum,
    or Aluminum Capacitors
  • Stable With 10-µF Input and
    Output Capacitors
  • Low Ground-Pin Current
  • 25-nA Quiescent Current in Shutdown Mode
  • Ensured Output Current of 3 A
  • Ensured VADJ Accuracy of
    ±1.5% at 25°C (A Grade)
  • Ensured Accuracy of ±3.5% at
    25°C (STD)
  • Overtemperature and Overcurrent Protection
  • ENABLE (EN) Pin (LP38501 only)
  • –40°C to +125°C Operating
    Temperature Range
  • Input Voltage: 2.7 V to 5.5 V
  • Adjustable Output Voltage: 0.6 V
    to 5 V
  • FlexCap: Stable with Ceramic, Tantalum,
    or Aluminum Capacitors
  • Stable With 10-µF Input and
    Output Capacitors
  • Low Ground-Pin Current
  • 25-nA Quiescent Current in Shutdown Mode
  • Ensured Output Current of 3 A
  • Ensured VADJ Accuracy of
    ±1.5% at 25°C (A Grade)
  • Ensured Accuracy of ±3.5% at
    25°C (STD)
  • Overtemperature and Overcurrent Protection
  • ENABLE (EN) Pin (LP38501 only)
  • –40°C to +125°C Operating
    Temperature Range

TI’s FlexCap low-dropout (LDO) linear regulators feature unique compensation that allow use of any type of output capacitor with no limits on minimum or maximum equivalent series resistance (ESR). The LP38501 and LP38503 series of LDOs operate from a 2.7-V to 5.5-V input supply. These ultra-low-dropout linear regulators respond very quickly to step changes in load, making them suitable for low-voltage microprocessor applications. Developed on a CMOS process (utilizing a PMOS pass transistor) the LP38501-ADJ and LP38503-ADJ have low quiescent currents that change little with load current.

  • GND Pin Current: Typically 2 mA at 3-A load current.
  • Disable Mode: Typically 25-nA quiescent current when the EN pin is pulled low.
  • Simplified Compensation: Stable with any type of output capacitor, regardless of ESR.
  • Precision Output: grade versions available with 1.5% VADJ tolerance (25°C) and 3% over line, load, and temperature.

TI’s FlexCap low-dropout (LDO) linear regulators feature unique compensation that allow use of any type of output capacitor with no limits on minimum or maximum equivalent series resistance (ESR). The LP38501 and LP38503 series of LDOs operate from a 2.7-V to 5.5-V input supply. These ultra-low-dropout linear regulators respond very quickly to step changes in load, making them suitable for low-voltage microprocessor applications. Developed on a CMOS process (utilizing a PMOS pass transistor) the LP38501-ADJ and LP38503-ADJ have low quiescent currents that change little with load current.

  • GND Pin Current: Typically 2 mA at 3-A load current.
  • Disable Mode: Typically 25-nA quiescent current when the EN pin is pulled low.
  • Simplified Compensation: Stable with any type of output capacitor, regardless of ESR.
  • Precision Output: grade versions available with 1.5% VADJ tolerance (25°C) and 3% over line, load, and temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LP3850x-ADJ, LP3850xA-ADJ 3-A FlexCap Low Dropout Linear Regulator for 2.7-V to 5.5-V Inputs datasheet (Rev. I) PDF | HTML 27 Aug 2015
EVM User's guide AN-1732 LP38501TS-ADJ Evaluation Board (Rev. C) 24 Apr 2013
EVM User's guide AN-1781 LP38501TJ-ADJ Evaluation Board (Rev. A) 24 Apr 2013
Application note AN-1824 FlexCap Technology Simplifies LDO Design (Rev. A) 24 Apr 2013
EVM User's guide AN-1830 LP38501ATJ-ADJ Evaluation Board (Rev. A) 24 Apr 2013
Application note AN-2219 Precision Current Limiting with the LMP8646 and LP38501 (Rev. A) 24 Apr 2013
Application note Multi-Chip Packages 15 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00685 — Fast Response Small size Power Solution Reference Design for GPRS Module

The TIDA-00685 can provide fast response for GPRS module.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 5 Ultra Librarian
TO-263 (NDQ) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos