LP38511

ACTIVE

800-mA, low-dropout voltage regulator with power good & enable

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS746 ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good & enable Lower dropout and better accuracy in a smaller package

Product details

Output options Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8 Noise (µVrms) 75 Iq (typ) (mA) 7.5 Thermal resistance θJA (°C/W) 60 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8 Noise (µVrms) 75 Iq (typ) (mA) 7.5 Thermal resistance θJA (°C/W) 60 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 260 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24 TO-263 (NDQ) 5 142.3416 mm² 10.16 x 14.01
  • 2.25V to 5.5V Input Voltage Range
  • 1.8V Fixed Output Voltage
  • 800 mA Output Load Current
  • +/- 2.5% VOUT Accuracy over Line, Load, and Full-Temperature Range from -40°C to +125°C
  • Stable with tiny 10 µF Ceramic Capacitors
  • 0.20% Output Voltage Load Regulation from 10 mA to 800 mA
  • Enable pin
  • Error Flag Indicates Status of Output Voltage
  • 1 µA of Quiescent Current in Shutdown
  • 40dB of PSRR at 100 kHz
  • Over-Temperature and Over-Current Protection
  • DDPAK/TO-263 and PFM Surface Mount Packages

All trademarks are the property of their respective owners.

  • 2.25V to 5.5V Input Voltage Range
  • 1.8V Fixed Output Voltage
  • 800 mA Output Load Current
  • +/- 2.5% VOUT Accuracy over Line, Load, and Full-Temperature Range from -40°C to +125°C
  • Stable with tiny 10 µF Ceramic Capacitors
  • 0.20% Output Voltage Load Regulation from 10 mA to 800 mA
  • Enable pin
  • Error Flag Indicates Status of Output Voltage
  • 1 µA of Quiescent Current in Shutdown
  • 40dB of PSRR at 100 kHz
  • Over-Temperature and Over-Current Protection
  • DDPAK/TO-263 and PFM Surface Mount Packages

All trademarks are the property of their respective owners.

The LP38511-1.8 Fast-Transient Response Low-Dropout Voltage Regulator offers the highest-performance in meeting AC and DC accuracy requirements for powering Digital Cores. The LP38511-1.8 uses a proprietary control loop that enables extremely fast response to change in line conditions and load demands. Output Voltage DC accuracy is specified at ±2.5% over line, load and full temperature range from -40°C to +125°C. The LP38511-1.8 is designed for inputs from the 2.5V, 3.3V, and 5.0V rail, is stable with 10uF ceramic capacitors, and has a fixed 1.8V output. An Error Flag feature monitors the output voltage and notifies the system processor when the output voltage falls more than 15% below the nominal value. The LP38511-1.8 provides excellent transient performance to meet the demand of high performance digital core ASICs, DSPs, and FPGAs found in highly-intensive applications such as servers, routers/switches, and base stations.

The LP38511-1.8 Fast-Transient Response Low-Dropout Voltage Regulator offers the highest-performance in meeting AC and DC accuracy requirements for powering Digital Cores. The LP38511-1.8 uses a proprietary control loop that enables extremely fast response to change in line conditions and load demands. Output Voltage DC accuracy is specified at ±2.5% over line, load and full temperature range from -40°C to +125°C. The LP38511-1.8 is designed for inputs from the 2.5V, 3.3V, and 5.0V rail, is stable with 10uF ceramic capacitors, and has a fixed 1.8V output. An Error Flag feature monitors the output voltage and notifies the system processor when the output voltage falls more than 15% below the nominal value. The LP38511-1.8 provides excellent transient performance to meet the demand of high performance digital core ASICs, DSPs, and FPGAs found in highly-intensive applications such as servers, routers/switches, and base stations.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LP38511-1.8 800mA Fast-Trans Resp Low-Drpot Linear VReg w/Error Flag datasheet (Rev. E) 04 Apr 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
EVM User's guide AN-1675 LP38511TS-1.8 Evaluation Board (Rev. A) 24 Apr 2013
EVM User's guide AN-1770 LP38511MR-ADJ Evaluation Board (Rev. B) 24 Apr 2013
EVM User's guide AN-1801 LP38511TJ-ADJ Evaluation Board (Rev. B) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP38511TS-1.8EV — LP38511TS-1.8 800 mA Fast-Transient Response LDO with Error Flag Evaluation Board

This board is designed to enable the evaluation of the LP38511TS-1.8 voltage regulator.

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 5 Ultra Librarian
TO-263 (NDQ) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos