LP38513

ACTIVE

3-A, ultra-low-dropout voltage regulator with power good & enable for 1.8 V

Product details

Output options Fixed Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8 Noise (µVrms) 45 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 32 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 425 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.25 Vout (max) (V) 1.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8 Noise (µVrms) 45 Iq (typ) (mA) 10 Thermal resistance θJA (°C/W) 32 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 29 Dropout voltage (Vdo) (typ) (mV) 425 Operating temperature range (°C) -40 to 125
TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Input Supply Voltage 2.25 V to 5.5 V
  • Conversions from 2.5-V Rail to 1.8-V Rail
  • Stable with Ceramic Capacitors
  • Low Ground Pin Current
  • Load Regulation of 0.1% for 10 mA to 3-A Load Current
  • 60-μA Typical Quiescent Current in Shutdown Mode
  • Specified Output Current of 3 A
  • Specified VOUT Accuracy of ±2.6% With
    TJ from 0°C to +125°C
  • ERROR Flag Indicates VOUT Status
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Operating TJ Range
  • Input Supply Voltage 2.25 V to 5.5 V
  • Conversions from 2.5-V Rail to 1.8-V Rail
  • Stable with Ceramic Capacitors
  • Low Ground Pin Current
  • Load Regulation of 0.1% for 10 mA to 3-A Load Current
  • 60-μA Typical Quiescent Current in Shutdown Mode
  • Specified Output Current of 3 A
  • Specified VOUT Accuracy of ±2.6% With
    TJ from 0°C to +125°C
  • ERROR Flag Indicates VOUT Status
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Operating TJ Range

The LP38513 fast-response ultra-low dropout linear regulator operates from a 2.25-V to 5.5-V input supply. This device responds very quickly to step changes in line or load conditions, making it suitable for low-voltage microprocessor applications. Developed on a CMOS process, with a PMOS pass transistor, the LP38513 has low quiescent-current operation independent of the output load current. Ground Pin Current: Typically 12 mA at 3-A load current.Disable Mode: Typically 60 µA quiescent current when the enable (EN) pin is pulled low.ERROR Flag: The ERROR flag goes low if VOUT falls more than typically 15% below the nominal value.Precision Output Voltage: A specified VOUT accuracy of ±2.6% with TJ from 0°C to 125°C.

For all available packages, see the orderable addendum at the end of the data sheet.

The LP38513 fast-response ultra-low dropout linear regulator operates from a 2.25-V to 5.5-V input supply. This device responds very quickly to step changes in line or load conditions, making it suitable for low-voltage microprocessor applications. Developed on a CMOS process, with a PMOS pass transistor, the LP38513 has low quiescent-current operation independent of the output load current. Ground Pin Current: Typically 12 mA at 3-A load current.Disable Mode: Typically 60 µA quiescent current when the enable (EN) pin is pulled low.ERROR Flag: The ERROR flag goes low if VOUT falls more than typically 15% below the nominal value.Precision Output Voltage: A specified VOUT accuracy of ±2.6% with TJ from 0°C to 125°C.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LP38513 3-A Fast Response Ultra-Low Dropout Linear Regulator datasheet (Rev. E) PDF | HTML 19 Nov 2015
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
EVM User's guide AN-1518 LP38513S-1.8 Evaluation Board (Rev. A) 24 Apr 2013
EVM User's guide AN-1670 LP38513TJ-ADJ Evaluation Board (Rev. B) 24 Apr 2013
EVM User's guide AN-1801 LP38511TJ-ADJ Evaluation Board (Rev. B) 24 Apr 2013
EVM User's guide AN-1802 LP38512TJ-ADJ Evaluation Board (Rev. B) 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00826 — 50-Ohm 2-GHz Oscilloscope Front-end Reference Design

This reference design is part of an analog front-end for 50Ω-input oscilloscope application. System designers can readily use this evaluation platform to process input signals from DC to 2 GHz in both frequency-domain and time-domain applications.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00359 — Clocking Solution Reference Design for GSPS ADCs

Low cost, high performance clocking solution for GSPS data converters. This reference design discusses the use of a TRF3765, a low noise frequency synthesizer, generating the sampling clock for a 4 GSPS analog-to-digital converter (ADC12J4000). Experiments demonstrate data sheet comparable SNR and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TO-220 (NDH) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos