LP3891

ACTIVE

800-mA, ultra-low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 5.5 Vin (min) (V) 1.3 Vout (max) (V) 1.8 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8 Noise (µVrms) 150 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 40 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 5.5 Vin (min) (V) 1.3 Vout (max) (V) 1.8 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8 Noise (µVrms) 150 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 40 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Ultra Low Dropout Voltage (100mV at 0.8A typ)
  • Low Ground Pin Current
  • Load Regulation of 0.04%/A
  • 60 nA Typical Quiescent Current in Shutdown
  • 1.5% Output Accuracy (25°C)
  • TO-220, DDPAK/TO-263 and SO PowerPAD-8 Packages
  • Over Temperature/Over Current Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

  • Ultra Low Dropout Voltage (100mV at 0.8A typ)
  • Low Ground Pin Current
  • Load Regulation of 0.04%/A
  • 60 nA Typical Quiescent Current in Shutdown
  • 1.5% Output Accuracy (25°C)
  • TO-220, DDPAK/TO-263 and SO PowerPAD-8 Packages
  • Over Temperature/Over Current Protection
  • −40°C to +125°C Junction Temperature Range

All trademarks are the property of their respective owners.

The LP3891 is a high current, fast response regulator which can maintain output voltage regulation with minimum input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: Vbias provides voltage to drive the gate of the N-MOS power transistor, while Vin is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultra low Vin voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of these devices makes them suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The parts are available in TO-220, DDPAK/TO-263 and SO PowerPAD-8 packages.

Dropout Voltage: 100 mV (typ) at 0.8A load current.

Ground Pin Current: 3 mA (typ) at full load.

Shutdown Current: 60 nA (typ) when S/D pin is low.

Precision Output Voltage: 1.5% room temperature accuracy.

The LP3891 is a high current, fast response regulator which can maintain output voltage regulation with minimum input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: Vbias provides voltage to drive the gate of the N-MOS power transistor, while Vin is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultra low Vin voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of these devices makes them suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The parts are available in TO-220, DDPAK/TO-263 and SO PowerPAD-8 packages.

Dropout Voltage: 100 mV (typ) at 0.8A load current.

Ground Pin Current: 3 mA (typ) at full load.

Shutdown Current: 60 nA (typ) when S/D pin is low.

Precision Output Voltage: 1.5% room temperature accuracy.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3891 0.8A Fast-Response Ultra Low Dropout Linear Regulators datasheet (Rev. D) 02 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos