Power Management IC (PMIC) for Flash Memory Based Portable Media Players

LP3913 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LP3910 ACTIVE Power Management IC (PMIC) for Hard Drive Based Portable Media Players PMIC for hard-drive based portable media players with advanced battery management functions.

Product details

Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.8 Vout (max) (V) 3.3 Iout (max) (A) 0.6 Features Comm control, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.03 Switching frequency (max) (kHz) 2000
Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.8 Vout (max) (V) 3.3 Iout (max) (A) 0.6 Features Comm control, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 0.03 Switching frequency (max) (kHz) 2000
WQFN (NJV) 48 36 mm² 6 x 6
  • 2 Low-Dropout Regulators -- LDO1 is Used for General Purpose Applications, LDO2 is Used for Low-Noise Analog Applications. Both LDOs Have Programmable Output Voltages.
  • Green and Red LED Charger Status Drivers
  • 4-Channel 8-Bit Dual Slope A/D Converter
  • 3 High-Efficiency DVS Buck Converters
  • 400 kHz I2C Compatible Interface
  • Linear Constant-Current/Constant-Voltage Charger for Single Cell Lithium-Ion Batteries
  • USB and Adapter Charging
  • System Power Supply Management
  • 6x6 x 0.8 mm 48 WQFN Package
  • Voltage and Thermal Supervisory Circuits
  • Continuous Battery Voltage Monitoring
  • Interrupt Request Output with 8 Sources
  • LP3913 is Pin for Pin and Software Compatible with the LP3910 Hard Drive Based PMIC

Key Specifications

  • LDO1: 150 mA, 1.2V–3.3V
  • LDO2: 150 mA, 1.3V–3.3V
  • Buck1: 600 mA, 0.8V–2.0V
  • Buck2: 600 mA, 1.8V–3.3V
  • Buck3: 500 mA, 1.8V–3.3V
  • 50 mΩ Battery Path Resistance
  • 100 mA–1000 mA Full-Rate Charge Current Using Wall Adapter
  • Selectable 0.05C and 0.1C EOC Current
  • USB Current Limit of 100 mA, 500 mA, and 800 mA
  • USB Pre-Qual Current of 50 mA
  • Selectable 4.1V, 4.2V or 4.38V battery termination voltages
  • 0.35% Battery Termination Accuracy
  • ±1 LSB INL/DNL on 8-bit A/D Converter

All trademarks are the property of their respective owners.

  • 2 Low-Dropout Regulators -- LDO1 is Used for General Purpose Applications, LDO2 is Used for Low-Noise Analog Applications. Both LDOs Have Programmable Output Voltages.
  • Green and Red LED Charger Status Drivers
  • 4-Channel 8-Bit Dual Slope A/D Converter
  • 3 High-Efficiency DVS Buck Converters
  • 400 kHz I2C Compatible Interface
  • Linear Constant-Current/Constant-Voltage Charger for Single Cell Lithium-Ion Batteries
  • USB and Adapter Charging
  • System Power Supply Management
  • 6x6 x 0.8 mm 48 WQFN Package
  • Voltage and Thermal Supervisory Circuits
  • Continuous Battery Voltage Monitoring
  • Interrupt Request Output with 8 Sources
  • LP3913 is Pin for Pin and Software Compatible with the LP3910 Hard Drive Based PMIC

Key Specifications

  • LDO1: 150 mA, 1.2V–3.3V
  • LDO2: 150 mA, 1.3V–3.3V
  • Buck1: 600 mA, 0.8V–2.0V
  • Buck2: 600 mA, 1.8V–3.3V
  • Buck3: 500 mA, 1.8V–3.3V
  • 50 mΩ Battery Path Resistance
  • 100 mA–1000 mA Full-Rate Charge Current Using Wall Adapter
  • Selectable 0.05C and 0.1C EOC Current
  • USB Current Limit of 100 mA, 500 mA, and 800 mA
  • USB Pre-Qual Current of 50 mA
  • Selectable 4.1V, 4.2V or 4.38V battery termination voltages
  • 0.35% Battery Termination Accuracy
  • ±1 LSB INL/DNL on 8-bit A/D Converter

All trademarks are the property of their respective owners.

The LP3913 is a programmable system power management unit that is optimized for Flash Memory based Portable Media Players.

The LP3913 incorporates 2 low-dropout LDO voltage regulators, 3 integrated Buck DC/DC converters with Dynamic Voltage Scaling (DVS), a 4-channel 8-bit A/D converter, and a dual source Li-Ion/polymer battery charger. The charger has the capability to charge and maintain a single cell battery from a regulated wall adapter or USB power. When both USB and adapter sources are present, then the adapter source takes precedence and switching between USB and adapter power sources is seamless. In addition, the battery charger supports power routing, which allows system usage immediately after an external power source has been detected. The LP3913 also incorporates some advanced battery management functions such as battery temperature measurement, reverse current blocking for USB, LED charger status indication, thermally regulated internal power FETs, battery voltage monitoring, over-current protection and a 10–hour safety timer.

The 4-channel A/D converter measures the battery voltage and charge current, which can be used for fuel gauging. Two undedicated channels can be used to measure other analog parameters such as discharge current, battery temperature, keyboard resistor scanning and more.

The various IC parameters are programmable through a 400 kHz I2C compatible interface.

The LP3913 is available in a thermally-enhanced 6x6x0.8 mm 48 WQFN package and operates over an ambient temperature range of –40°C to +85°C.

The LP3913 is a programmable system power management unit that is optimized for Flash Memory based Portable Media Players.

The LP3913 incorporates 2 low-dropout LDO voltage regulators, 3 integrated Buck DC/DC converters with Dynamic Voltage Scaling (DVS), a 4-channel 8-bit A/D converter, and a dual source Li-Ion/polymer battery charger. The charger has the capability to charge and maintain a single cell battery from a regulated wall adapter or USB power. When both USB and adapter sources are present, then the adapter source takes precedence and switching between USB and adapter power sources is seamless. In addition, the battery charger supports power routing, which allows system usage immediately after an external power source has been detected. The LP3913 also incorporates some advanced battery management functions such as battery temperature measurement, reverse current blocking for USB, LED charger status indication, thermally regulated internal power FETs, battery voltage monitoring, over-current protection and a 10–hour safety timer.

The 4-channel A/D converter measures the battery voltage and charge current, which can be used for fuel gauging. Two undedicated channels can be used to measure other analog parameters such as discharge current, battery temperature, keyboard resistor scanning and more.

The various IC parameters are programmable through a 400 kHz I2C compatible interface.

The LP3913 is available in a thermally-enhanced 6x6x0.8 mm 48 WQFN package and operates over an ambient temperature range of –40°C to +85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3913 Power Management IC for Flash Memory Based Portable Media Players datasheet (Rev. I) 12 Sep 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location