LP3986

ACTIVE

300-mA, dual-channel adjustable ultra-low-dropout voltage regulator with enable

Product details

Output options Dual output, Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 2.85 Vout (min) (V) 2.5 Fixed output options (V) 1.8, 2.5, 2.8, 2.85, 3 Noise (µVrms) 40 Iq (typ) (mA) 0.115 Thermal resistance θJA (°C/W) 220 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
Output options Dual output, Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 2.85 Vout (min) (V) 2.5 Fixed output options (V) 1.8, 2.5, 2.8, 2.85, 3 Noise (µVrms) 40 Iq (typ) (mA) 0.115 Thermal resistance θJA (°C/W) 220 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 2 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -40 to 125
DSBGA (YZR) 8 3.0625 mm² 1.75 x 1.75
  • Miniature 8-I/O DSBGA Package
  • Stable With 1µF Ceramic and High Quality Tantalum Output Capacitors
  • Fast Turn-on
  • Two Independent Regulators
  • Logic Controlled Enable
  • Over Current and Thermal Protection
  • Miniature 8-I/O DSBGA Package
  • Stable With 1µF Ceramic and High Quality Tantalum Output Capacitors
  • Fast Turn-on
  • Two Independent Regulators
  • Logic Controlled Enable
  • Over Current and Thermal Protection

The LP3986 is a 150 mA dual low dropout regulator designed for portable and wireless applications with demanding performance and board space requirements.

The LP3986 is stable with a small 1 µF ±30% ceramic output capacitor requiring smallest possible board space.

The LP3986's performance is optimized for battery powered systems to deliver ultra low noise, extremely low dropout voltage and low quiescent current independent of load current. Regulator ground current increases very slightly in dropout, further prolonging the battery life. Optional external bypass capacitor reduces the output noise further without slowing down the load transient response. Fast start-up time is achieved by utilizing a speed-up circuit that actively pre-charges the bypass capacitor. Power supply rejection is better than 60 dB at low frequencies and 55 dB at 10 kHz. High power supply rejection is maintained at low input voltage levels common to battery operated circuits.

The LP3986 is available in a DSBGA package. Performance is specified for a −40°C to +125°C temperature range. For single LDO applications, please refer to the LP3985 datasheet.

The LP3986 is a 150 mA dual low dropout regulator designed for portable and wireless applications with demanding performance and board space requirements.

The LP3986 is stable with a small 1 µF ±30% ceramic output capacitor requiring smallest possible board space.

The LP3986's performance is optimized for battery powered systems to deliver ultra low noise, extremely low dropout voltage and low quiescent current independent of load current. Regulator ground current increases very slightly in dropout, further prolonging the battery life. Optional external bypass capacitor reduces the output noise further without slowing down the load transient response. Fast start-up time is achieved by utilizing a speed-up circuit that actively pre-charges the bypass capacitor. Power supply rejection is better than 60 dB at low frequencies and 55 dB at 10 kHz. High power supply rejection is maintained at low input voltage levels common to battery operated circuits.

The LP3986 is available in a DSBGA package. Performance is specified for a −40°C to +125°C temperature range. For single LDO applications, please refer to the LP3985 datasheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV751 ACTIVE 500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator 500-mA dual-channel LDO in 2x2 package with improved accuracy (1.5%)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LP3986 Dual Micropwr 150mA Ultra Low-Dropout CMOS VRegs in DSBGA datasheet (Rev. U) 19 Feb 2013
EVM User's guide AN-1228 LP3986 DSBGA Evaluation Board Instruction (Rev. B) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos