LP3990

ACTIVE

150-mA, low-IQ, low-dropout voltage regulator with enable & low-VOUT

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Pin-for-pin with same functionality to the compared device
NEW TLV771 ACTIVE 150mA small-size high-PSRR low-dropout (LDO) linear regulator 150-mA LDO, pin-to-pin in SOT-23 package for cost-sensitive solutions

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.2, 1.35, 1.5, 1.8, 2.5, 2.8, 3.3 Noise (µVrms) 150 Iq (typ) (mA) 0.043 Thermal resistance θJA (°C/W) 54 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 6 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 0.8 Fixed output options (V) 0.8, 1.2, 1.35, 1.5, 1.8, 2.5, 2.8, 3.3 Noise (µVrms) 150 Iq (typ) (mA) 0.043 Thermal resistance θJA (°C/W) 54 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
DSBGA (YZR) 4 1.5625 mm² 1.25 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 WSON (NGG) 6 9 mm² 3 x 3
  • 1% Voltage Accuracy at Room Temperature
  • Stable with Ceramic Capacitor
  • Logic Controlled Enable
  • No Noise Bypass Capacitor Required
  • Thermal-Overload and Short-Circuit
    Protection
  • Input Voltage Range, 2 V to 6 V
  • Output Voltage Range, 0.8 V to 3.3 V
  • Output Current, 150 mA
  • Output Stable - Capacitors, 1 µF
  • Virtually Zero IQ (Disabled), < 10 nA
  • Very Low IQ (Enabled), 43 µA
  • Low Output Noise, 150 µVRMS
  • PSRR, 55 dB at 1 kHz
  • Fast Start-Up, 105 µs
  • 1% Voltage Accuracy at Room Temperature
  • Stable with Ceramic Capacitor
  • Logic Controlled Enable
  • No Noise Bypass Capacitor Required
  • Thermal-Overload and Short-Circuit
    Protection
  • Input Voltage Range, 2 V to 6 V
  • Output Voltage Range, 0.8 V to 3.3 V
  • Output Current, 150 mA
  • Output Stable - Capacitors, 1 µF
  • Virtually Zero IQ (Disabled), < 10 nA
  • Very Low IQ (Enabled), 43 µA
  • Low Output Noise, 150 µVRMS
  • PSRR, 55 dB at 1 kHz
  • Fast Start-Up, 105 µs

The LP3990 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low-noise, and low-quiescent current. The LP3990 will provide a 0.8-V output from the low input voltage of 2 V at up to a 150-mA load current. When switched into shutdown mode via a logic signal at the enable pin (EN), the power consumption is reduced to virtually zero.

The LP3990 is designed to be stable with space-saving ceramic capacitors with values as low as 1 µF.

Performance is specified for a –40°C to 125°C junction temperature range.

For output voltages other than 0.8 V, 1.2 V, 1.35 V, 1.5 V, 1.8 V, 2.5 V, 2.8 V, or 3.3 V, please contact the Texas Instruments sales office.

The LP3990 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low-noise, and low-quiescent current. The LP3990 will provide a 0.8-V output from the low input voltage of 2 V at up to a 150-mA load current. When switched into shutdown mode via a logic signal at the enable pin (EN), the power consumption is reduced to virtually zero.

The LP3990 is designed to be stable with space-saving ceramic capacitors with values as low as 1 µF.

Performance is specified for a –40°C to 125°C junction temperature range.

For output voltages other than 0.8 V, 1.2 V, 1.35 V, 1.5 V, 1.8 V, 2.5 V, 2.8 V, or 3.3 V, please contact the Texas Instruments sales office.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7A20 ACTIVE 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR 300-mA LDO with improved performance and pin-to-pin in SOT-23 package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP3990 150-mA Linear Voltage Regulator for Digital Applications datasheet (Rev. J) PDF | HTML 26 Sep 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LP3990_0P8 PSpice Transient Model

SNVMAX8.ZIP (67 KB) - PSpice Model
Simulation model

LP3990_0P8 Unencrypted PSpice Transient Model

SNVMAX7.ZIP (2 KB) - PSpice Model
Simulation model

LP3990_1P2 PSpice Transient Model

SNVMAX3.ZIP (69 KB) - PSpice Model
Simulation model

LP3990_1P2 Unencrypted PSpice Transient Model

SNVMAX4.ZIP (2 KB) - PSpice Model
Simulation model

LP3990_1P35 PSpice Transient Model

SNVMAX6.ZIP (69 KB) - PSpice Model
Simulation model

LP3990_1P35 Unencrypted PSpice Transient Model

SNVMAX5.ZIP (2 KB) - PSpice Model
Simulation model

LP3990_1P5 PSpice Transient Model

SNVMAY3.ZIP (70 KB) - PSpice Model
Simulation model

LP3990_1P5 Unencrypted PSpice Transient Model

SNVMAY4.ZIP (2 KB) - PSpice Model
Simulation model

LP3990_1P8 PSpice Transient Model

SNVMAY2.ZIP (69 KB) - PSpice Model
Simulation model

LP3990_1P8 Unencrypted PSpice Transient Model

SNVMAY1.ZIP (2 KB) - PSpice Model
Simulation model

LP3990_2P5 PSpice Transient Model

SNVMAY0.ZIP (70 KB) - PSpice Model
Simulation model

LP3990_2P5 Unencrypted PSpice Transient Model

SNVMAX9.ZIP (2 KB) - PSpice Model
Simulation model

LP3990_2P8 PSpice Transient Model

SNVMAY5.ZIP (71 KB) - PSpice Model
Simulation model

LP3990_2P8 Unencrypted PSpice Transient Model

SNVMAY6.ZIP (2 KB) - PSpice Model
Reference designs

TIDA-00574 — Xilinx Zynq 7000 Series 5W Small Efficient Low-Noise Power Solution Reference Design

The TIDA-00574 shows small solution size and high curren density & low noise power solution.  It supports internal sequencing and high output voltage accuracy.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 4 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
WSON (NGG) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos