LP87332D-Q1

ACTIVE

Automotive dual 3-A buck converters & dual linear regulators for J6 entry processors

Product details

Regulated outputs (#) 4 Configurability Software configurable Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.36 Iout (max) (A) 3 Features Enable pin, I2C control, Power good, Power sequencing, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO adjustable Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.009 Rating Automotive Switching frequency (max) (kHz) 2200 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name Jacinto DRA7x Shutdown current (ISD) (typ) (µA) 9 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
Regulated outputs (#) 4 Configurability Software configurable Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.36 Iout (max) (A) 3 Features Enable pin, I2C control, Power good, Power sequencing, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO adjustable Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 2 Iq (typ) (mA) 0.009 Rating Automotive Switching frequency (max) (kHz) 2200 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name Jacinto DRA7x Shutdown current (ISD) (typ) (µA) 9 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
VQFN (RHD) 28 25 mm² 5 x 5
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Input voltage: 2.8 V to 5.5 V
  • Two high-efficiency step-down DC/DC converters:
    • Output voltage: 0.7 V to 3.36 V
    • Maximum output current 3 A
    • Programmable output-voltage slew rate from 0.5 mV/µs to 10 mV/µs
    • 2-MHz switching frequency
    • Spread-spectrum mode and phase interleaving for EMI reduction
  • Two linear regulators:
    • Input voltage: 2.5 V to 5.5 V
    • Output voltage: 0.8 V to 3.3 V
    • Maximum output current 300 mA
  • Configurable general-purpose output signals (GPO, GPO2)
  • Interrupt function with programmable masking
  • Programmable power-good signal (PGOOD)
  • Output short-circuit and overload protection
  • Overtemperature warning and protection
  • Overvoltage protection (OVP) and undervoltage lockout (UVLO)
  • 28-pin, 5-mm × 5-mm VQFN package with wettable flanks
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Input voltage: 2.8 V to 5.5 V
  • Two high-efficiency step-down DC/DC converters:
    • Output voltage: 0.7 V to 3.36 V
    • Maximum output current 3 A
    • Programmable output-voltage slew rate from 0.5 mV/µs to 10 mV/µs
    • 2-MHz switching frequency
    • Spread-spectrum mode and phase interleaving for EMI reduction
  • Two linear regulators:
    • Input voltage: 2.5 V to 5.5 V
    • Output voltage: 0.8 V to 3.3 V
    • Maximum output current 300 mA
  • Configurable general-purpose output signals (GPO, GPO2)
  • Interrupt function with programmable masking
  • Programmable power-good signal (PGOOD)
  • Output short-circuit and overload protection
  • Overtemperature warning and protection
  • Overvoltage protection (OVP) and undervoltage lockout (UVLO)
  • 28-pin, 5-mm × 5-mm VQFN package with wettable flanks

The LP87332D-Q1 is designed to meet the power management requirements of the latest processors and platforms in automotive camera and radar applications. The device has two step-down DC/DC converters, two linear regulators, and two general-purpose digital-output signals. The device is controlled by an I2C-compatible serial interface and by an enable signal.

The automatic PWM/PFM (AUTO mode) operation gives high efficiency over a wide output-current range. The LP87332D-Q1 supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL), thus improving the accuracy of the output voltage. In addition, the switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP87332D-Q1 device also supports programmable start-up and shutdown delays and sequences including GPO signals synchronized to the enable signal. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the in-rush current.

The LP87332D-Q1 is designed to meet the power management requirements of the latest processors and platforms in automotive camera and radar applications. The device has two step-down DC/DC converters, two linear regulators, and two general-purpose digital-output signals. The device is controlled by an I2C-compatible serial interface and by an enable signal.

The automatic PWM/PFM (AUTO mode) operation gives high efficiency over a wide output-current range. The LP87332D-Q1 supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL), thus improving the accuracy of the output voltage. In addition, the switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP87332D-Q1 device also supports programmable start-up and shutdown delays and sequences including GPO signals synchronized to the enable signal. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the in-rush current.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LP87332D-Q1 Dual High-Current Buck Converter and Dual Linear Regulator datasheet (Rev. A) PDF | HTML 11 May 2021
Application brief The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML 23 Nov 2020
User guide LP8733-Q1 and LP8732-Q1 User’s Guide to Power DRA71x, DRA79x, and TDA2E-17 (Rev. A) 10 Jul 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP87332Q1EVM — LP87332D-Q1 Dual High-Current Buck Converters and Dual Linear Regulator Evaluation Module

The LP87332Q1EVM demonstrates the integrated circuit LP87332D-Q1 from Texas Instruments.

The LP87332D-Q1 has two high-performance step-down converters and two LDOs, designed to meet the power management requirements of the latest applications processors in automotive applications. The LP87332D-Q1 is (...)

User guide: PDF
Not available on TI.com
Simulation model

LP87332-Q1 PSpice Transient Model (Rev. A)

SNVMB16A.ZIP (207 KB) - PSpice Model
Calculation tool

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

The PMIC Efficiency Estimator Tool (PEET GUI) is a graphical user interface used to easily evaluate PMIC DC/DC regulator efficiency relative to your design conditions. The PEET GUI can be used to configure each DC/DC regulator separately and provides real-time efficiency and power dissipation data (...)
Reference designs

TIDA-01425 — Automotive Stand-Alone Gateway Reference Design with Ethernet and CAN

The TIDA-01425 is a subsystem reference design for automotive gateways focused on increasing bandwidth and processing power in gateway applications. The design implements Ethernet physical layer transceivers (PHYs) for increased bandwidth along with an automotive processor for greater processing (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHD) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos