A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPT4001-Q1 ACTIVE Automotive high-speed high-precision digital ambient light sensor (ALS) Increased speed and resolution

Product details

Rating Automotive Operating temperature range (°C) -40 to 105 Applications Automotive Infotainment
Rating Automotive Operating temperature range (°C) -40 to 105 Applications Automotive Infotainment
USON (DNP) 6 4 mm² 2 x 2
  • AEC-Q100 Qualified for Automotive Devices
    • Temperature Grade 2 (USON, SOT-5X3 package): –40°C to 105°C, TA
    • Temperature Grade 3 (USON package only): –40°C to 85°C, TA
  • Precision Optical Filtering to Match Human Eye:
    • Rejects > 99% (typical) of IR (USON package)
    • Rejects > 99% (typical) of IR over ±85° angle of incidence (SOT-5X3 package)
  • Automatic Full-Scale Setting Feature Simplifies Software and Provides Proper Configuration
  • Measurements: 0.01lux to 83klux
  • 23-Bit Effective Dynamic Range With Automatic Gain Ranging
  • 12 Binary-Weighted Full-Scale Range Settings: < 0.2% (Typical) Matching Between Ranges
  • Low Operating Current: 1.8µA (Typical)
  • Wide Power-Supply Range: 1.6V to 3.6V
  • 5.5V Tolerant I/O
  • Flexible Interrupt System
  • Small-Form Factor:
    • 2mm × 2mm × 0.65mm for USON package
    • 2.1mm x 1.9mm x 0.6mm for SOT-5X3 package
  • AEC-Q100 Qualified for Automotive Devices
    • Temperature Grade 2 (USON, SOT-5X3 package): –40°C to 105°C, TA
    • Temperature Grade 3 (USON package only): –40°C to 85°C, TA
  • Precision Optical Filtering to Match Human Eye:
    • Rejects > 99% (typical) of IR (USON package)
    • Rejects > 99% (typical) of IR over ±85° angle of incidence (SOT-5X3 package)
  • Automatic Full-Scale Setting Feature Simplifies Software and Provides Proper Configuration
  • Measurements: 0.01lux to 83klux
  • 23-Bit Effective Dynamic Range With Automatic Gain Ranging
  • 12 Binary-Weighted Full-Scale Range Settings: < 0.2% (Typical) Matching Between Ranges
  • Low Operating Current: 1.8µA (Typical)
  • Wide Power-Supply Range: 1.6V to 3.6V
  • 5.5V Tolerant I/O
  • Flexible Interrupt System
  • Small-Form Factor:
    • 2mm × 2mm × 0.65mm for USON package
    • 2.1mm x 1.9mm x 0.6mm for SOT-5X3 package

The OPT3001-Q1 is an optical sensor that measures the intensity of visible light. The spectral response of the sensor tightly matches the photopic response of the human eye and includes significant infrared rejection, and over a wide angle of incidence for the SOT-5X3 package variant.

The OPT3001-Q1 is a single-chip lux meter, measuring the intensity of light as visible by the human eye. The precision spectral response and strong IR rejection of the device enables the OPT3001-Q1 device to accurately measure the intensity of light as seen by the human eye, regardless of light source. The strong IR rejection also aids in maintaining high accuracy when industrial design calls for mounting the sensor under dark glass for aesthetics. The OPT3001-Q1 device is designed for systems that create light-based experiences for humans, and an ideal preferred replacement for photodiodes, photoresistors, or other ambient light sensors with less human eye matching and IR rejection.

The digital operation is flexible for system integration. Measurements can be either continuous or single-shot. The control and interrupt system features autonomous operation, allowing the processor to sleep while the sensor searches for appropriate wake-up events to report through the interrupt pin. The digital output is reported over an I2C- and SMBus-compatible, two-wire serial interface.

The low-power consumption and low-power supply voltage capability of the OPT3001-Q1 device enhance the battery life of battery-powered systems.

Measurements can be made from 0.01lux up to 83klux, without manually selecting full-scale ranges, by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.

The OPT3001-Q1 is an optical sensor that measures the intensity of visible light. The spectral response of the sensor tightly matches the photopic response of the human eye and includes significant infrared rejection, and over a wide angle of incidence for the SOT-5X3 package variant.

The OPT3001-Q1 is a single-chip lux meter, measuring the intensity of light as visible by the human eye. The precision spectral response and strong IR rejection of the device enables the OPT3001-Q1 device to accurately measure the intensity of light as seen by the human eye, regardless of light source. The strong IR rejection also aids in maintaining high accuracy when industrial design calls for mounting the sensor under dark glass for aesthetics. The OPT3001-Q1 device is designed for systems that create light-based experiences for humans, and an ideal preferred replacement for photodiodes, photoresistors, or other ambient light sensors with less human eye matching and IR rejection.

The digital operation is flexible for system integration. Measurements can be either continuous or single-shot. The control and interrupt system features autonomous operation, allowing the processor to sleep while the sensor searches for appropriate wake-up events to report through the interrupt pin. The digital output is reported over an I2C- and SMBus-compatible, two-wire serial interface.

The low-power consumption and low-power supply voltage capability of the OPT3001-Q1 device enhance the battery life of battery-powered systems.

Measurements can be made from 0.01lux up to 83klux, without manually selecting full-scale ranges, by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet OPT3001-Q1 Ambient Light Sensor (ALS) datasheet (Rev. B) PDF | HTML 03 Dec 2024
Certificate OPT3001DTSQ1EVM EU Declaration of Conformity (DoC) 13 Nov 2024
EVM User's guide LIGHTSOURCE01EVM Light Source EVM User's Guide (Rev. A) PDF | HTML 11 Sep 2024
Application brief How to Select a Light Sensor for Your Application (Rev. C) PDF | HTML 19 Jan 2024
Application note Standalone Evaluation Platform for TI Light Sensors (Rev. A) PDF | HTML 21 Jul 2023
Application brief Using Digital Output Ambient Light Sensors for Automotive Displays 27 Jun 2019
Application brief OPT3001/-Q1:Automatic control of Display backlight using an Ambient Light Sensor 18 Aug 2017
EVM User's guide OPT3001EVM User's Guide (Rev. A) 14 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

OPT3001DTSQ1EVM — OPT3001-Q1 evaluation module

The OPT3001DTSQ1EVM is a platform for evaluating the performance of the OPT3001-Q1, an automotive digital ambient light sensor (ALS) with high-precision human-eye response, which can be used in various lighting conditions as well as behind various cover materials.

The OPT3001DTSQ1EVM consists of (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

OPT3001EVM — OPT3001 digital ambient light sensor (ALS) with high-precision human-eye response evaluation module

The OPT3001 is an ambient light sensor (ALS) with a digital output integrated circuit.  It uses a two-wire interface that works with the I2C protocol making it ideal for many applications.  The OPT3001EVM is a platform for evaluating the performance of the OPT3001 under various (...)

User guide: PDF
Not available on TI.com
Development kit

LIGHTSOURCE01EVM — Stable light source for calibration of TI ambient light sensors evaluation module

The LIGHTSOURCE01EVM is a stable uniform light source used for the calibration of ambient light sensors (ALS) and color sensors. This light source is designed to be used in production environments to calibrate and test final products containing TI light sensors. This stabilized light source can be (...)

User guide: PDF | HTML
Reference designs

TIDA-020010 — Automotive HVAC control reference design with HMI

This reference design offers a cost-effective solution for a heating, ventilation, and air conditioning (HVAC) human-machine interface (HMI) application. This reference design incorporates a synchronous step-down converter, multiple channel half-bridge motor driver for brushed DC motors (BDC), (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01500 — Automotive Multi Channel LED Driver Reference Design for HVAC HMI

In HVAC (heating, ventilation, and air conditioning) HMI (human machine interface) the displays and buttons are illuminated with many of LEDs. The drive circuit for these LEDs are traditionally realized in a discreet way so that an MCU drives external low side BJTs that sink current, limited by (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020001 — Automotive 144-Zone Local Dimming Backlight Reference Design

This local dimming backlight reference design conserves power, extends the life of liquid-crystal displays (LCDs), and enhances automotive display quality through high dynamic range (HDR) or localized dimming technology. Seven multi-channel constant-current LED drivers allow for 144-zone localized (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01539 — Automotive Auto-Dimming Mirror Reference Design for Electrochromic Mirrors

Modern vehicles utilize auto-dimming mirrors to prevent glare and visibility loss for the driver. This reference design utilizes modern human-eye-response ambient light sensors and a high-current amplifier stage to drive a capacitive electrochromic mirror load.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01008 — Optical Sense Backlight Reference Design with Temperature Sensing

This reference design conserves power and extends life of LCD and backlight by adjusting the backlight brightness relative to the ambient light level. The capTIvate touch slider allows the brightness to be finetuned per the user's brightness preference. The sensitive thermal requirements of the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
USON (DNP) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos