TIDA-01008
Optical Sense Backlight Reference Design with Temperature Sensing
TIDA-01008
Overview
This reference design conserves power and extends life of LCD and backlight by adjusting the backlight brightness relative to the ambient light level. The capTIvate touch slider allows the brightness to be finetuned per the user's brightness preference. The sensitive thermal requirements of the LCD display is monitored by the remote temperature sensors enabling thermal shutdown to protect the system.
Features
- Operating range from 4V to 40V
- 6 strings of 8 LEDs, 150mA max per string
- Adjusts backlight brightness based on ambient light level
- Capacitive touch slider for tuning or setting brightness
- Temperature monitoring and shutdown during over-temperature condition
- Lowers system power and extends life of backlight and LCD
Automotive
- 2-wheeler & 3-wheeler HMI & display
- Automotive center information display
- Automotive cluster display
- Automotive display module
- Automotive eMirrors
- DLP-based HUD with local graphics processing
- DLP-based HUD with remote graphics processing
- TFT-based HUD with local graphics processing
- TFT-based HUD with remote graphics processing
- Transparent window display
- Vehicle instrument cluster
Industrial
- AC transmission relay
- Air Circuit Breaker (ACB)
- Aircraft cockpit display
- Application Processor Module
- Digital multimeter (DMM) - benchtop
- Digital multimeter (DMM) - handheld
- Interconnect/distribution box
- Motor diagnostics & monitoring
- Narrow input range
- Near infrared (NIR) spectrometer - benchtop
- Oscilloscope (DSO) - benchtop
- Power quality analyzer
- Source measurement unit (SMU)
- Weigh scale
- Wide input range
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller
Data sheet: PDF | HTMLOPT3001-Q1 — Automotive digital ambient light sensor (ALS) with high-precision human-eye response
Data sheet: PDF | HTMLTPS7B69-Q1 — Automotive 150-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator
Data sheet: PDF | HTMLTPS22918-Q1 — 1-ch, 5.5-V, 2-A, 52-mΩ automotive load switch with adj. rise time and adj. output discharg
Data sheet: PDF | HTMLMSP430FR2633 — Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC
Data sheet: PDF | HTMLStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.