PCM1608
105dB SNR 8-Channel Audio DAC
PCM1608
- 24-Bit Resolution
- Analog Performance:
- Dynamic Range:
- 100 dB, Typical (PCM1608Y)
- 105 dB, Typical (PCM1608KY)
- SNR:
- 100 dB, Typical (PCM1608Y)
- 105 dB, Typical (PCM1608KY)
- THD+N:
- 0.003%, Typical (PCM1608Y)
- 0.002%, Typical (PCM1608KY)
- Full-Scale Output: 3.1 Vp-p, Typical
- Dynamic Range:
- 4×/8× Oversampling Interpolation Filter:
- Stop-Band Attenuation: -55 dB
- Pass-Band Ripple: ±0.03 dB
- Sampling Frequency:
- 5 kHz to 200 kHz (Channels 1, 2, 7, and 8)
- 5 kHz to 100 kHz (Channels 3, 4, 5, and 6)
- Accepts 16-, 18-, 20-, and 24-Bit Audio Data
- Data Formats: Standard, I2S, and Left-Justified
- System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, or 768 fS
- User-Programmable Functions:
- Digital Attenuation: 0 dB to -63 dB, 0.5 dB/Step
- Soft Mute
- Zero Flags Can Be Used As General-Purpose Logic Output
- Digital De-Emphasis
- Digital Filter Rolloff: Sharp or Slow
- Dual-Supply Operation:
- 5-V Analog
- 3.3-V Digital
- 5-V Tolerant Digital Logic Inputs
- Package: LQFP-48
- APPLICATIONS
- Integrated A/V Receivers
- DVD Movie and Audio Players
- HDTV Receivers
- Car Audio Systems
- DVD Add-On Cards for High-End PCs
- Digital Audio Workstations
- Other Multichannel Audio Systems
FilterPro is a trademark of Texas Instruments.
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All trademarks are the property of their respective owners.
The PCM1608 is a CMOS, monolithic integrated circuit that features eight 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small LQFP-48 package. The DACs use Texas Instruments' enhanced multilevel, delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.
The PCM1608 accepts industry-standard audio data formats with 16- to 24-bit audio data. Sampling rates up to 200 kHz (channels 1, 2, 7, and 8) or 100 kHz (channels 3, 4, 5, and 6) are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port that supports register write and read functions.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 24-Bit 192kHz Sampling 8-Ch Enhan. Multilevel Delta-Sigma D/A Converter datasheet (Rev. B) | 19 Jul 2005 | |
Application note | Out-of-Band Noise and Filtering for PCM DAC | 20 May 2005 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
LQFP (PT) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.