A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAD5112 PREVIEW Low-power stereo audio DAC with 106-dB dynamic range With integrated headphone amplifier, SW controlled, QFN package

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 106 Sampling rate (max) (kHz) 192 Control interface SPI Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -40 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 106 Sampling rate (max) (kHz) 192 Control interface SPI Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -40 to 85 Rating Catalog
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • 24-bit resolution
  • Analog performance (VCC = 5 V)
    • Dynamic range: 106 dB
    • SNR: 106 dB, typical
    • THD+N: 0.002%, typical
    • Full-scale output: 4 VPP, typical
  • 4× or 8× oversampling digital filter
    • Stop-band attenuation: –50 dB
    • Pass-band ripple: ±0.04 dB
  • Sampling frequency: 5 kHz to 200 kHz
  • System clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, 1152 fS with auto detect
  • Hardware control (PCM1754)
    • I2S and 16-bit word, right-justified
    • 44.1 kHz digital de-emphasis
    • Soft mute
    • Zero flag for L-, R-channel common output
  • Power supply: 5-V single supply
  • Small 16-lead SSOP package, lead-free
  • 24-bit resolution
  • Analog performance (VCC = 5 V)
    • Dynamic range: 106 dB
    • SNR: 106 dB, typical
    • THD+N: 0.002%, typical
    • Full-scale output: 4 VPP, typical
  • 4× or 8× oversampling digital filter
    • Stop-band attenuation: –50 dB
    • Pass-band ripple: ±0.04 dB
  • Sampling frequency: 5 kHz to 200 kHz
  • System clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, 1152 fS with auto detect
  • Hardware control (PCM1754)
    • I2S and 16-bit word, right-justified
    • 44.1 kHz digital de-emphasis
    • Soft mute
    • Zero flag for L-, R-channel common output
  • Power supply: 5-V single supply
  • Small 16-lead SSOP package, lead-free

The PCM1753, PCM1754, and PCM1755 (PCM175x) devices are stereo digital-to-analog converters (DACs) based on TI’s enhanced delta-sigma architecture. This enhanced architecture employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved clock jitter tolerance. The PCM175x devices easily interface with audio DSP and decoder chips because of the devices support of industry-standard audio data formats with 16-bit and 24-bit data. The PCM175x devices can be controlled in a hardware mode, or through a full set of user-programmable functions that are accessible through a three-wire serial control port that supports register-write functions.

The PCM1753 is pin compatible with the PCM1748, PCM1742, and PCM1741, except for pin 5.

The PCM1753, PCM1754, and PCM1755 (PCM175x) devices are stereo digital-to-analog converters (DACs) based on TI’s enhanced delta-sigma architecture. This enhanced architecture employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved clock jitter tolerance. The PCM175x devices easily interface with audio DSP and decoder chips because of the devices support of industry-standard audio data formats with 16-bit and 24-bit data. The PCM175x devices can be controlled in a hardware mode, or through a full set of user-programmable functions that are accessible through a three-wire serial control port that supports register-write functions.

The PCM1753 is pin compatible with the PCM1748, PCM1742, and PCM1741, except for pin 5.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet PCM175x 24-Bit, 192-kHz Sampling, Enhanced Multilevel, Delta-Sigma, Audio, Digital-to-Analog Converter datasheet (Rev. E) PDF | HTML 17 Jul 2019
White paper Designing professional audio mixers for every scenario 28 Jun 2018
Application note Out-of-Band Noise and Filtering for PCM DAC 20 May 2005
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLAC237 PCM1753/4/5EVM - Graphical User Interface (GUI) Software

Supported products & hardware

Supported products & hardware

Products
Audio DACs
PCM1753 106-dB SNR stereo digital-to-analog converter (DAC) (software control) PCM1753-Q1 Automotive 106-dB SNR stereo digital-to-analog converter (DAC) (software control) PCM1754 106-dB SNR stereo audio digital-to-analog converter (DAC) (hardware control) PCM1755 106-dB SNR stereo audio digital-to-analog converter (DAC) (software control)
Simulation model

PCM1753DBQ IBIS Model

SLAC195.ZIP (10 KB) - IBIS Model
Simulation model

TINA-TI Simulation Companion for Active-Filtering Circuit for Audio DACs (Rev. B)

SBAM410B.ZIP (32 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos