Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, TDM Control interface H/W Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 106 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, TDM Control interface H/W Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 106 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 125
WQFN (RTE) 20 9 mm² 3 x 3
  • Stereo high-performance ADC:
    • 2-channel analog microphones or line-in
  • ADC line and microphone differential input performance:
    • PCM1820 dynamic range:
      • 123-dB, dynamic range enhancer enabled
      • 113-dB, dynamic range enhancer disabled
    • PCM1821 dynamic range: 106 dB
    • THD+N: –95 dB
  • ADC differential 2-VRMS full-scale input
  • ADC sample rate (fS) = 8 kHz to 192 kHz
  • Hardware pin control configurations
  • Linear-phase or low-latency filter selection
  • Flexible audio serial data interface:
    • Master or slave interface selection
    • 32-bits, 2-channel TDM
    • 32-bits, 2-channel I2S
  • Automatic power-down upon loss of audio clocks
  • Integrated high-performance audio PLL
  • Single-supply operation: 3.3 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 3.3-V AVDD supply:
    • 19.6 mW/channel at 16-kHz sample rate
    • 21.3 mW/channel at 48-kHz sample rate
  • Stereo high-performance ADC:
    • 2-channel analog microphones or line-in
  • ADC line and microphone differential input performance:
    • PCM1820 dynamic range:
      • 123-dB, dynamic range enhancer enabled
      • 113-dB, dynamic range enhancer disabled
    • PCM1821 dynamic range: 106 dB
    • THD+N: –95 dB
  • ADC differential 2-VRMS full-scale input
  • ADC sample rate (fS) = 8 kHz to 192 kHz
  • Hardware pin control configurations
  • Linear-phase or low-latency filter selection
  • Flexible audio serial data interface:
    • Master or slave interface selection
    • 32-bits, 2-channel TDM
    • 32-bits, 2-channel I2S
  • Automatic power-down upon loss of audio clocks
  • Integrated high-performance audio PLL
  • Single-supply operation: 3.3 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 3.3-V AVDD supply:
    • 19.6 mW/channel at 16-kHz sample rate
    • 21.3 mW/channel at 48-kHz sample rate

The PCM182x is a high-performance, Burr-Brown™ audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels. The device supports differential line and microphone inputs with a 2-VRMS full-scale signal. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF), and supports sample rates up to 192 kHz. The device supports time-division multiplexing (TDM) or I2S audio formats, selectable with the hardware pin level. Additionally, the PCM182x supports master and slave mode selection for the audio bus interface operation. These integrated high-performance features, along with the ability to be powered from a single supply of 3.3 V, make the device an excellent choice for cost-sensitive, space-constrained audio systems in far-field microphone recording applications.

The PCM182x is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.

The PCM182x is a high-performance, Burr-Brown™ audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels. The device supports differential line and microphone inputs with a 2-VRMS full-scale signal. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF), and supports sample rates up to 192 kHz. The device supports time-division multiplexing (TDM) or I2S audio formats, selectable with the hardware pin level. Additionally, the PCM182x supports master and slave mode selection for the audio bus interface operation. These integrated high-performance features, along with the ability to be powered from a single supply of 3.3 V, make the device an excellent choice for cost-sensitive, space-constrained audio systems in far-field microphone recording applications.

The PCM182x is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.

Download View video with transcript Video

Request more information

The ADC3120EVM-PDK evaluation module (EVM) is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
PCM1820 ACTIVE Stereo-channel, 32-bit, 192-kHz, audio analog-to-digital converter (ADC) with 113-dB SNR Pin-to-pin upgrade with improved performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet PCM182x Stereo Channel, 32-Bit, 192-kHz, Burr-BrownTM Audio ADC datasheet (Rev. A) PDF | HTML 25 Jun 2021
Application note Working With Analog Inputs in the TLV320ADCX120 and PCMX120-Q1 Family PDF | HTML 17 Jul 2023
User guide PCM182xEVM, PCM182xQ1EVM User's Guide (Rev. A) 29 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM1821EVM — PCM1821 stereo-channel, 32-bit, 192-kHz, audio ADC with 106-dB SNR evaluation module

The PCM1821 evaluation module (EVM) allows the user to test the capabilities of the PCM1821, which is a two-channel, hardware-controlled, high-performance, audio analog-to-digital converter (ADC). PCM1821 is intended for use in a wide range of applications including voice-activated systems, (...)

User guide: PDF
Buy from a distributor
Simulation model

PCM1820 and PCM1821 IBIS Model

SBAM449.ZIP (67 KB) - IBIS Model
Gerber file

PCM182x Gerber Files

SBAC280.ZIP (462 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos